The Quasar Premium Fixed Box AI camera features built-in Edge AI video analytics for reliable threat detection and event coverage with evidentiary detail, as well as high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events. The camera’s 4K sensor produces detailed images 24/7, even in harsh light conditions, due to superior low light performance and wide dynamic range. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar Premium Fixed Box AI is a complete solution with United VMS and offers open integration with 3rd party VMSs.
- Products
- Security
- Visible Security Cameras
- Fixed
- FLIR Quasar™ Premium Fixed Box AI
Added to cart
-
True Day/Night Camera
Ideal for challenging deployments found at commercial building security check-points, in critical infrastructure, and at tunnel entrances.
-
High-Performance with Detailed Imaging 24/7
Onboard Edge AI video analytics offers reliable intrusion detection while reducing false positives and operating costs.
-
Rugged, Compact Design
Reliable in a wide range of operating temperatures, the camera accepts specialized lens options for demanding applications.
Specifications
General
- AES
- 1/1 to 1/32,000
- Automatic Electronic Shutter [AES]
- 1/1 to 1/32,000
- BLC
- Yes, On/Off in linear mode
- Compression
- Enhanced H.265 Main Profile + Enhanced H.264
Main/High/Baseline Profile + MJPEG
- Day/Night Mode
- Yes
- Digital Slow Shutter [DSS]
- 1/4–1/60 (NTSC)
1/4–1/50 (PAL)
- Dimensions
- 72 × 51 × 154 mm (2.96 × 2.05 × 6.05 in)
- Enclosure
- Metal
- Firmware Upgrade
- Flash memory for upgrade of camera firmware over the network
- Input Voltage
- 24 VAC, 12 VDC, PoE 802.3af (class 0)
- Power Connection
- RJ45, DC, AC
- Power Consumption
- 12.95 W
- Privacy Zones
- Yes
- Scanning Mode
- Progressive
- Shutter WDR
- 130 dB
- Tamper Detection
- Yes
- Unit Weight
- Net weight: 455.5 g (1.01 lb)
Gross weight: 615.4 g (1.36 lb)
- Warranty
- According to FLIR RMA Policy and Process Notice document
Compliance & Certifications
- International
- CE marked, EN61000-6-3, EN62368-1, EN50130-4, CB62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
- MTBF [hrs]
- 526,279 (30°C); 149,537 (60°C)
- ONVIF Compliance
- Profiles S, G, M & T
- USA
- FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
- AI Video Analytics
- Person/face/vehicle
Intrusion: Region/tripwire
Object counting
Loitering
Stopped vehicle
Face detection
Abandoned object
Object removal
Wrong direction–corridor use
Camera sabotage
People counting
- Security
- Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, digest authentication, password policy, protect from multiple failure login
Environmental
- Humidity
- 10%–90% (non-condensing)
- Operating Temperature
- -30°C to 60°C (-22°F to 140°F)
- Storage Temperature
- -20°C to 70°C (-4°F to 158°F)
Measurement & Analysis
- Analytics Management
- Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
Measurement & Analysis
- Bump/Vibration
- IEC 60068-2-27: 2008
Sensor & Optical
- Automatic Gain Control [AGC]
- Yes
System Integration
- Alarm In
- 2 Dry alarm contact 5 V with 10 KΩ pull up, 130 mA
- Alarm Output
- 1 Relay Contact max. 400 V DC/AC, 130 mA
- Angle of Illumination
- Full 90°
- Audio
- Bidriectional: line in and microphone built-in, G.711 / G.726 / AAC / LPCM, line out
- Bi-directional Audio
- Line in and microphone built-in, G.711/G.726 /AAC/LPCM, 2-way line out
- Distance
- 15 m (49.2 ft)
- Ethernet
- 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
- Input
- 2 Dry alarm contact 5 V with 10 KΩ pull up, 100 mA @ room temperature
- LED Type
- High efficiency SMD
- Network Protocol
- IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
- Output
- 1 Relay contact max. 350 V DC/AC, 130 mA
- Peak Emission Wavelength [nm]
- 940 nm
- Remote Configuration
- Via web browser or supported video management software
- Supported Web Browser
- Firefox, Chrome, Edge, Safari
Video & Recording
- Maximum Performance
- H.264/H.265 30/25 fps @ 4K (NTSC/PAL) + 30/25 fps @ D1
H.264/H.265 15/12 fps @ 4K + 1080p + D1 (NTSC/PAL)
H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/PAL)
- Rate Control
- LBR, CBR, VBR, MJPEG
- Resolution Range
- 320 × 240 (CIF) to 3864 × 2180 (4K)
- SD Card Recording
- microSD/microSDHC/microSDXC size up to 1 TB
- Video Bandwidth
- Configurable between 64 Kbps and 20 Mbps
- Video Compression
- Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
- Video Motion Detection
- Yes
Visible Camera
- AGC
- Auto
- Backlight Compensation
- ON/OFF in linear mode
- Bandwidth
- Configurable between 64 Kbps and 20 Mbps
- DSS
- 1/4 (1/4) - 1/60 (50) NTSC (PAL)
- Image Sensor
- 1/1.8-in
- Lens Type
- CS Mount, Manual, DC-Iris & P-Iris (not included)
- Mechanical IR Cut Filter
- Yes
- Noise Reduction
- 3D and 2D
- Sensitivity
- 0.04 (color)/0.002 (BW)
- Sensor Resolution
- 3864 × 2180 (4K)<br> Pixel size: 2.0 µm
- Signal to Noise Ratio
- ±45 dB
- White Balance
- Auto/ATW/Manual/One Push
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.