Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Ranger® HDC

Go to Product Support
product image

The Ranger® HDC is a RealHD thermal imager with a 1280x720 cooled detector. Featuring the FLIR Image Processing Engine, the Ranger HDC provides exceptional long range thermal imaging performance and 22x continuous optical zoom to maintain situational awareness for effective target assessment.

  • High Definition IR at its Best

    Featuring a cooled 1280x720 detector, Ranger HDC provides a 16:9 widescreen video image to show more of the scene at a glance.

  • More Details at Long Range

    HDC supports 22x continuous optical zoom, providing both wide FOV for situational awareness and maintaining target focus during zoom.

  • Rugged, Fully MIL-Qualified

    Developed under the unique FLIR CDMQ process (Commercially Developed, Miltary Qualified), Ranger HDC is designed for unmatched 24/7/365 reliability.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® HDC