Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Ranger® R1

Go to Product Support
product image

The Ranger® R1 is a ground-based perimeter surveillance and tracking radar that accurately detects personnel and vehicles at a range of up to 700 m. It scans a full 360° every second, covering up to 1.5 square km (0.6 square miles). Additional units — such as a mid-range Ranger® R2 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Sales Contact Contact Sales

Ground-based radar for 24/7 security

  • Add Radars for Wider Coverage

    Network multiple units with the full range of radars and imagers to cover terrain profiles inside and outside perimeters.

  • Radar + FLIR Cameras

    The radar’s ability to detect intruders can cue pan-tilt-zoom (PTZ) cameras to focus their strength on identifying and assessing threats.

  • Low False Alarm Rate

    Accuracy, ease of operation, and the lowest false alarm rate in the industry, separates FLIR Ranger radars from the competition.

Contact Sales

Want more information on this product?

Call 1-866-657-4554 ext 2 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® R1