Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Ranger® R2

Go to Product Support
product image

The Ranger® R2 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 1,400 m. This ground-based radar works in virtually any climate, weather, or lighting condition, providing 24/7 security. Additional units — such as a short-range Ranger® R1 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Sales Contact Contact Sales

High resolution wide area surveillance

  • Multiple Security Applications

    Whether securing airports, seaports, borders, critical infrastructure, or for force protection, FLIR radars provide the ideal wide area surveillance solution.

  • The Power of Radar + Imaging

    Using the radar's advantage in detecting intruders, pan-tilt-soom (PTZ) cameras can can focus on identifying and assessing threats.

  • Simple Integration

    Ethernet XML target data in GIS coordinates, as well as wireless and fiber connectivity, makes R2 integration a snap.

Contact Sales

Want more information on this product?

Call 1-866-657-4554 ext 2 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® R2