Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Saros DM-Series

Model: DM-312, 320 x 256, 12° FOV Go to Product Support
product image

The FLIR Saros DM-Series introduces eight new VGA and QVGA resolution options to FLIR’s multi-sensor security lineup. Capable of capturing video in complete darkness, bright sunlight, and through smoke, dust, or light fog, the DM-Series provides superior perimeter protection in the toughest lighting and environmental conditions. A built-in 4K visible light camera operates alongside the thermal sensor to capture minute details in low light conditions. The DM-Series also integrates with the FLIR United Video Management System (UVMS), as well as other ONVIF-compliant video management systems. This gives users complete control over the all new dual-sensor viewing mode, alarm functions, and fully programmable preset tour.

Sales Contact Contact Sales
  • INDUSTRY-LEADING THERMAL

    Superior thermal image quality and a built-in 4K visible camera offer versatile multi-spectral surveillance.

  • MULTIPLE LENS OPTIONS

    Choose from a wide range of lenses along with VGA and QVGA sensors for optimal detection ranges in challenging conditions.

  • DESIGNED FOR CYBERSECURITY

    The DM-Series is engineered to reduce exposure to remote security attacks.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-Life, Uncooled VOx Microbolometer
Focus Range
Athermalized, Focus-Free
Input Voltage
24 VAC, Universal PoE Injector
Power Consumption
12VDC, 2.5A, 30W 24VAC, 2.36A, 57VA 55VDC (PoE), 0.62A, 34W
Compliance & Certifications
Compliance and Certifications
FCC Part 15 (Subpart B, Class A) CE Marked RoHS IP66 ONVIF Profile S WEEE (Waste Electrical and Electronic Equipment Directive)
Environmental
Humidity
10 – 90% relative
IP Rating (dust & water ingress)
IP66
Operating Temperature Range
-40°C – 55°C cold start
Shock
IEC 60068-2-27
Storage Temperature
-40°C – 85°C
Vibe
IEC 60068-2-64
Imaging & Optical
Visible Camera
36° HFOV 20° VFOV 12mm Focal Length
Measurement & Analysis
Programmable Presets
256
Other
Type of Sensor
Full HD 4K 1/1.8" Exmor R CMOS
PTZ
Pan Angle
Continuous 360°
Tilt Angle
-10° – 190°
System Integration
Ethernet
Yes
Network APIs
FLIR SDK, FLIR CGI, ONVIF Profile S
Streaming Resolution
Thermal: QVGA to VGA Visible: VGA to 4K
Supported Protocols
IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Optical Characteristics
FOV (H x W): 12° x 9° Focal Length: 18 mm
Pixel Pitch
12 µm
Thermal Frame Rate
NTSC: 30 Hz PAL: 25 Hz / 8.3 Hz
Thermal Image Settings
Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video & Recording
Video Compression
Thermal: One channel of H.264 & M-JPEG Visible: Two independent channels of H.264 & M-JPEG
Video Thermal AGC Region of Interest [ROI]
Default, Presets and User definable to insure optimal image quality on subjects of interest
Visible Camera
Array format
320 × 256
Sensitivity
Color: 0.25 Lux @(f1.6 AGC On, 30FPS) B/W: 0.10 Lux @ (f1.6 AGC On, 30FPS)
Spectral Range
7.5 µm to 13.5 µm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Saros DM-Series - Model: DM-312, 320 x 256, 12° FOV

Change Selection