Built to equip law enforcement professionals with superior thermal surveillance, the FLIR Scion™ PTM packs high-performance thermal imaging into a rugged, IP67-rated handheld monocular. Capable of geotagged video recording and live video transmission, the Scion PTM can instantly stream encrypted thermal footage of any pursuit, evidence recovery, or search and rescue effort to the command center via wireless network. A smooth 60 Hz refresh rate and picture-in-picture zoom capture minute details from a distance and maintain peripheral awareness for constant thermal supervision of suspects, team members, and standbys.
- Products
- Home & Outdoor
- Handheld Optics
- Scion PTM
Added to cart
-
Live Encrypted Video Streaming
Securely stream real-time thermal video to the command center via networked devices.
-
Versatile Lens Options
Available long-range lenses for the Scion family of thermal monoculars offers a new level of clarity and reach.
-
Superior Thermal Detection
Sharp, 60 Hz thermal imaging powered by the breakthrough FLIR Boson® thermal core.
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
- Field of View
- 32° × 24°
- Bluetooth
- BLE 4.1+
- Video Recording
- Yes
- WiFi
- Video Streaming
Sensor & Optical
- Core Technology
- BOSON 12 µm Vox Microbolometer
- Detector Type
- 640 x 480
- Eye Relief
- 16 mm
- Field of View
- 32° × 24°
- Focus
- ∞
- Lens System
- 14 mm
- Optical Magnification
- .7x
- Refresh Rate
- 60 Hz
Power
- Auto Power Off
- Yes
- Battery Life
- Up to 4.5 hours at 20°C
- Battery Type
- 6x CR123A 3V Lithium Battery
File Storage & Communication
- Bluetooth
- BLE 4.1+
- Geo Positioning [GPS]
- No
- Internal Memory
- 2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
- Video Recording
- Yes
- WiFi
- Video Streaming
UI-UX
- Accelerometer
- Yes
- DateTime Stamp
- Yes
- Display
- Quad-VGA (1280x960) High definition display
- Image Capture
- Yes
- Magnetic Compass
- Yes
- Picture While Recording
- Yes
- Real Time Clock
- Yes
- Temperature Imaging Modes
- White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
- User Interface
- USB-C; Power In; Video Out; Video and Image File Transfer
- Viewing Modes
- Scouting, Picture-in-Picture
System Overview
- Digital Zoom
- 1X | 2X | 4X | 8X
- Display Focus
- Manual
- Size
- 227 × 76.8 × 60.5 mm (9 × 3 × 2.4 in)
Physical
- Color (housing)
- Black
- Mounting
- ¼-20 Tripod Mount
- Weight
- Without Batteries: 452 g; With Batteries 572 g
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.