The FLIR Scout Pro is the next-generation thermal monocular, designed for and with law enforcement and public safety professionals. Built for reliability in high-stakes missions where time and focus are critical, the Scout Pro offers simplified controls so you never get lost in menus, robust durability to withstand harsh conditions, and live view capabilities to keep your team informed in real-time. With a 32° field of view—the widest available on the market—the Scout Pro allows for rapid area sweeps, identifying human heat signatures up to 500 meters away, even in darkness. Advanced image enhancements are tailored specifically for human detection, ensuring you never miss a target.
Ships within 10 working days.
- Products
- Home & Outdoor
- Handheld Optics
- FLIR Scout Pro™
Added to cart
-
Reveal your surroundings
See people in the dark from up to 500 m away, with a wide 32° field of view for maximum coverage and faster sweeps of areas.
-
Reliable and Tactical
Built for the toughest missions, the Scout Pro is ideal for law enforcement, search and rescue, and critical public safety operations.
-
Easy to Use
Ready in seconds with an intuitive interface, single-handed operation, and effortless control, even in high-pressure situations.
DESIGNED FOR THE HEAT OF THE ACTION
WHAT'S NEW WITH THE SCOUT PRO?
Instant human detection
Detect people of interest quickly and safely.
Wide lens for quick sweeps
32° wide field of view lens for faster area sweeps, ensuring comprehensive surveillance coverage.
Built for tough conditions
IP67-rated durability to withstand drops, dust, and water exposure, making it a reliable partner in the harshest environments.
Real-time video streaming
Boost team coordination.
Four color modes
Identify objects in various environments.
Easily accessible
Compact and easy to carry, the thermal monocular includes a carry case with belt loops.
Charging dock
Coming soon.
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
- Detector Resolution
- 640 × 480, vox microbolometer
- Thermal Sensitivity
- <38 mK @ 30°C (86°F)
- Display resolution
- XGA 1024 × 768
- Bluetooth
- BLE
- Video Recording
- Yes
- WiFi
- Yes
Sensor & Optical
- Detector Frame Rate
- 30 Hz
- Detector Resolution
- 640 × 480, vox microbolometer
- Field of view (FOV)
- 32°
- Focal Length
- 19 mm
- Focus
- Fixed focus
- Image Processing
- FLIR Digital Detail Enhancement™
- Image Storage Capacity
- >1000
- Minimum Focus Distance
- 4 m (13 ft)
- Pixel Pitch
- 17 µm
- Spectral Range
- 7.5 µm - 13.5 µm
- Thermal Sensitivity
- <38 mK @ 30°C (86°F)
Power
- Battery Charging
- 2 h at 80%
- Battery Life
- Up to 6 hours
- Battery Type
- Internal Li-Ion cell
File Storage & Communication
- Bluetooth
- BLE
- Disable Radio and Wi-Fi
- Physical On/Off switch
- Image Storage Mode
- IR
- IR File Formats
- Standard JPEG
- Media Gallery
- Scout Pro App (iOS only)
- Non-radiometric IR video recording
- MPEG4 AVC (ITU-T H.264)
- Storage Capacity
- 16 GB
- Storage Media
- Embedded flash
- USB - C Connector
- Streaming: UVC (YUV422 no overlay)
- Video Recording
- Yes
- Video Streaming
- Yes
- WiFi
- Yes
UI-UX
- Display resolution
- XGA 1024 × 768
System Overview
- Color Palettes
- White Hot, Black Hot, Sepia, Heat
- Package Includes
- Handheld thermal camera, USB-C cable, 1 × standard eyecup, 1 × asymmetrical eyecup, pouch
- Size (L x W x H)
- 19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)
- Warranty
- 2 years + an additional 3 years after registration
support.flir.com/scout-pro
- Zoom
- 2x, 4x, 6x, 8x
Physical
- Color (housing)
- Black
- Display Frame Rate
- 60 Hz
- Drop Rating (Drop Test Rating)
- 2 m (6 ft 7 in)
- IP Rating
- IP67
- Tripod Mounting
- UNC ¼”-20
- Weight [battery included]
- 498 g (1 lb 2 oz)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.