Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
Thermal Imaging Monocular for Law Enforcement Professionals

FLIR Scout Pro™

Go to Product Support
product image

The FLIR Scout Pro is the next-generation thermal monocular, designed for and with law enforcement and public safety professionals. Built for reliability in high-stakes missions where time and focus are critical, the Scout Pro offers simplified controls so you never get lost in menus, robust durability to withstand harsh conditions, and live view capabilities to keep your team informed in real-time. With a 32° field of view—the widest available on the market—the Scout Pro allows for rapid area sweeps, identifying human heat signatures up to 500 meters away, even in darkness. Advanced image enhancements are tailored specifically for human detection, ensuring you never miss a target.

Sales Contact Contact Sales
  • Reveal your surroundings

    See people in the dark from up to 500 m away, with a wide 32° field of view for maximum coverage and faster sweeps of areas.

  • Reliable and Tactical

    Built for the toughest missions, the Scout Pro is ideal for law enforcement, search and rescue, and critical public safety operations.

  • Easy to Use

    Ready in seconds with an intuitive interface, single-handed operation, and effortless control, even in high-pressure situations.

<b>Scout Pro</b> <br> Thermal Monocular <BR><H5>Designed for the heat of the action </H5>

Scout Pro
Thermal Monocular
Designed for the heat of the action

Instant human detection

Detect people of interest quickly and safely.

Scout_Pro_distance_surveillance_600x314.jpg

Wide lens for quick sweeps

The 32° wide field of view lens enables faster area sweeps and instant human detection, ensuring comprehensive surveillance coverage. 

 

Scout_Pro_wide_lens_600x314.jpg

Built for tough conditions

With rugged, IP67-rated durability, the Scout Pro withstands drops, dust, and water exposure, making it a reliable partner in the harshest environments.

 

Thermal image modes

Choose from white hot, black hot, sepia, and heat color modes to help identify objects in various environments.

<b><span style="background-color: black;">Evidence collection and sharing</b></span>

Evidence collection and sharing

Access captured media via phone (iPhone only) or USB for quick evidence handling and sharing during missions.

Real-time video streaming

Real-time live video streaming boosts team coordination and immediate field support.

Ergonomic and easily accessible

Charging dock

Coming soon

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Detector Resolution
640 × 480, vox microbolometer
Thermal Sensitivity
<38 mK @ 30°C (86°F)
Display resolution
XGA 1024 × 768
Bluetooth
BLE
Video Recording
Yes
WiFi
Yes
Sensor & Optical
Detector Frame Rate
30 Hz
Detector Resolution
640 × 480, vox microbolometer
Field of view (FOV)
32°
Focal Length
19 mm
Focus
Fixed focus
Image Processing
FLIR Digital Detail Enhancement™
Image Storage Capacity
>1000
Minimum Focus Distance
4 m (13 ft)
Pixel Pitch
17 µm
Spectral Range
7.5 µm - 13.5 µm
Thermal Sensitivity
<38 mK @ 30°C (86°F)
Power
Battery Charging
2 h at 80%
Battery Life
Up to 6 hours
Battery Type
Internal Li-Ion cell
File Storage & Communication
Bluetooth
BLE
Disable Radio and Wi-Fi
Physical On/Off switch
Image Storage Mode
IR
IR File Formats
Standard JPEG
Media Gallery
Scout Pro App (iOS only)
Non-radiometric IR video recording
MPEG4 AVC (ITU-T H.264)
Storage Capacity
16 GB
Storage Media
Embedded flash
USB - C Connector
Streaming: UVC (YUV422 no overlay)
Video Recording
Yes
Video Streaming
Yes
WiFi
Yes
UI-UX
Display resolution
XGA 1024 × 768
System Overview
Color Palettes
White Hot, Black Hot, Sepia, Heat
Size (L x W x H)
19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)
Warranty
2 years + an additional 3 years after registration
support.flir.com/scout-pro
Zoom
2x, 4x, 6x, 8x
Physical
Color (housing)
Black
Display Frame Rate
60 Hz
Drop Rating (Drop Test Rating)
2 m (6 ft 7 in)
IP Rating
IP67
Tripod Mounting
UNC ¼”-20
Weight [battery included]
498 g (1 lb 2 oz)
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Scout Pro™