Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

SIRAS™

Model: SIRAS TV128 Standard Bundle (radiometric) Go to Product Support
product image

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot-swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

Two quick-connect payloads options are available. The Vue® TV128 includes a 128x-zoom, 16 MP visible camera and a 5x-zoom, 640x512 resolution radiometric FLIR Boson® thermal camera providing standoff temperature measurement. The Vue TV128+ includes a 128x-zoom, 16 MP visible camera paired with a Boson+, featuring an industry-leading thermal sensitivity for increased contrast and clarity. Both Vue payloads offer Teledyne FLIR’s patented MSX® to further improve thermal imagery and improve situational awareness.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.

$9,760.00

SIRAS-Data-Security---Pillar1.jpg

SECURE FLIGHT DATA
FROM AN AFFORDABLE
AND FLEXIBLE AIRCRAFT

Operate in rugged environments with data
security and flexibility for future payload
needs

  • Data safely stored on an onboard microSD card
  • No online account is required for flight
  • Future-proofed with quick-connect, swappable gimbal
  • IP-54-rated dust and moisture resistance

 

Vue-TV128 Plus-Pillar2 Image.jpg
See and do more with clear thermal and visible imagery + FLIR MSX

Real time, high-resolution imagery provides
critical data for immediate decision support
and post-processing

  • Measure temperature from the air
  • Zoom up to 5x with 640x512 FLIR Boson+ thermal camera
  • Pinpoint details with 16MP visible resolution and 128x zoom
  • Compatible with AirData™ UAV and DroneLogbook™ software
SIRAS-FlyMissions-Pillar3.jpg
FLY MISSIONS SAFELY WHERE
AND WHEN NEEDED

Get in the air quickly without restrictive geofencing and fly for up to 31 minutes

  • Fly within two minutes of power on with no geofencing
  • Maximize time in the air with 31-minute flight time and hot-swappable batteries
  • Maintain connection around obstacles with dual-band 2.4/5.8 GHz
  • Detect objects day and night with radar-based front collision avoidance
 




SIRAS - Public Safety


SIRAS - Power Line Inspection


SIRAS - Criminal Suspects


SIRAS - Solar Inspection


SIRAS - Search and Rescue

 
FIRST RESPONDER SPECIAL OFFER

Equip your team with the cutting-edge FLIR SIRAS thermal imaging camera, designed to enhance safety and efficiency in critical situations.

Learn more

FREE Grant Assistance

Looking for public safety grants for SIRAS? We’ve partnered with PoliceGrantsHelp.com to provide first responders with comprehensive grant information and free personal assistance.

Find out how

DRONE EDUCATION LAB FOR THERMAL APPLICATIONS

Your source for thermal drone knowledge, best practices, training and street truths. Browse our library of comprehensive how-to-videos, application notes, podcasts and more!

Learn more

SIRAS Firmware Update 1.3

This firmware update includes all previous updates and introduces several performance enhancements including FLIR MSX, 1,000 m AGL, Software Compatibility, & more!

Learn more

SIRAS Sweepstakes

We're celebrating the launch of SIRAS – the new affordable, easy-to-fly, IP54-rated professional drone!

Find out how

Register your SIRAS!

Activate your warranty and stay up to date with all the latest firmware releases.

Register now

SIRAS FAQ

Get answers to everything you asked about SIRAS – the new professional drone with thermal and visible camera payload.

Learn more

Specifications
Aircraft
Collision Avoidance
Front Facing Radar: up to 30 m, when flying <5 m/sec speed
Ground detection via underside sensors
Default Ground Speed
5 m/sec (11.2 mph)
Disconnect Return To Home
Yes
Foldable Props
Yes
Geo-Fencing
None
Hover Accuracy
Vertical: ± 0.5 m (± 1.6 ft) Horizontal: ± 1.5 m (± 5 ft)
Ingress Protection
IP 54 (airframe, controller, and payload)
Maximum Ascent Speed
6 m/sec (13.4 mph)
Maximum Decent Speed
4 m/sec (9 mph)
Maximum Descent Speed
4 m/sec (9 mph)
Maximum Ground Speed
18 m/sec (40 mph)
Night Flight Beacons
Yes (red and white), on/off & blink options
Operating Environment
- 10°C to 40°C (10 °F to 104 °F)
Take Off Readiness
2 mins after power ON
Weight [including battery]
3.1 kg (6.8 lb)
Wind Resistance
10 m/s (22.4 mph)
Battery
25 Pct Battery Warning
Yes, visual and audio signal
Battery Power
6,000 mAh
Charging Temperature Range (Celsius)
5 °C to 50 °C (41 °F to 122 °F)
Charging Time
<45 min
Hot Swappable Batteries
Yes
Max Charging Current (A)
6 A
Maximum Flight Time
31 min (rated)
Maximum Hovering Time
28 min (rated)
Return To Home
Yes. 25% Battery
Storage Temperature And Humidity
Room temperature and <70% is recommended
Export Designations
ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Gimbal
Max Control Speed
120°/sec (pitch, pan, roll)
Maximum Rotational Range
Pan: ±90°; Pitch -120° to +30°
Motion
3-axis
Stabilization
Plus / Minus 0.02°
Hardware
Part Number
438-0002-00
Imaging & Optical
EO Camera Optics
Effective Focal Length (EFL) 4.8 mm, 67° HFOV, F/# 1/2.3
EO Camera Resolution
16 MP with 20 MP mapping mode, 128x zoom
FLIR MSX
Yes
IR Camera Optics
Effective Focal Length (EFL) 13.6mm, 32° HFOV, F/# 1.0
IR Camera Resolution
FLIR Boson, 640 x 512, radiometric, 5x zoom
IR Video Frame Rate
60 Hz
Radiometric Features
Spot meter, Isotherms, Region of Interest (ROI)
Remote Controller And Transmission
Built-In Battery
210 min
Display Brightness
1,000 lumens
Display Latency
<1 sec
Layout
Mode 2 (default)
Operating Distance
9 km (6 miles) - zero interference and no obstructions 3.2 km (2 miles) is typical limit in most settings
Operating Frequency
Dual Ban: 2.4 GHz / 5.8 GHz
Transmission Quality
1080P, 30 fps
Storage
Internal Storage
Formatted 64 GB micro SD (provided with aircraft)
SD Storage
1 GB
System Overview
Type
Li-Ion 4S
Media gallery
Gimbal and Payload Settings
How to Activate Lighting and Night Flying Tips
How to Calibrate the Compass
How to Install Regional Maps Onto the Controller
How To Read The Telemetry Display
No Geofencing - How to Fly Safely and Legally
Preparing for Your First Flight with SIRAS
RBG Camera Settings and How to Take Photos
Switching Between Flight Modes (A, P, and S)
Turning the Obstacle Avoidance Radar On/Off
Understanding the Remote Controller
Updating Individual State Maps
Safety Settings Inside Remote and Aircraft
Preflight Check Procedures
SIRAS Battery Care - DELTA
SIRAS Gimbal Calibration - DELTA
SIRAS Flight and Setting Basics - DELTA
SIRAS Firmware Updates and Battery Basics - DELTA
SIRAS Battery Improvements and Important Tips
SIRAS Firmware 1.3 – FLIR MSX and more!
SIRAS Beginner's Guide for Your First Flight
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

SIRAS™ - Model: SIRAS TV128 Standard Bundle (radiometric)

Change Selection

$9,760.00