Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FlexView® Dual FOV IR Lens (42°/24°)

Go to Product Support
product image

FlexView® dual field of view infrared lens (42°/24°), f=10/17 mm. For FLIR Axxx-Series cameras.
(T300953)

You never have to change your lens in the field again. With the push of a button, instantly switch from extra wide views for added safety, wide views for scene context, or tighter views for accurate temperature measurement.

Two Fields of View, One Lens

FlexView_T5xx_Conveyor (1200 x 628 px).jpg

 

FlexView 42°/24° and FlexView 24°/14°

The FlexView DFOV series comes in two versions: the 42°/24° and 24°/14° lenses. Each provides unique benefits tailored to different operational needs. Users can toggle between wide and narrow fields of view within a second, allowing for seamless adjustments during inspections without compromising safety or efficiency.

 

FlexView_42_24_Diagram.png

 

 


FlexView DFOV 42°/24
°

The FlexView 42°/24° lens is ideal for inspecting large targets, while providing excellent image understanding without sacrificing standard target image quality. The wide 42° field of view (FOV) is perfect for rapid scanning and inspecting large equipment and areas such as tanks​, refractory​, ovens​, heat exchangers​, large motors and pumps​, and building envelopes.

 

 

 

FlexView: Introduction

FlexView: Introduction

Specifications
Imaging & Optical
F_number
https://flir.custhelp.com/
Field of view (FOV)
42° × 32°
24° × 18°
Focal Length
42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
Minimum Focus Distance
42°: 0.25 m (0.82 ft)
24°: 0.5 m (1.64 ft)
Spatial resolution (IFOV)
f = 10 mm (42°)
320 × 240 pixels: 2.4 mrad/pixel
464 × 348 pixels: 2.4 mrad/pixel
640 × 480 pixels: 2.4 mrad/pixel

f = 17 mm (24°)
320 × 240 pixels: 1.4 mrad/pixel
464 × 348 pixels: 1.0 mrad/pixel
640 × 480 pixels: 0.7 mrad/pixel
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FlexView® Dual FOV IR Lens (42°/24°)