Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

TacFLIR® 380-HD

Go to Product Support
product image

The TacFLIR 380-HD is a state-of-the-art ISTAR sensor designed for land vehicle applications. Identical to airborne and maritime versions of the Star SAFIRE 380-HD, TacFLIR 380-HD goes further with other sealings and shock mounts for land vehicle environments. Payloads include a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, a laser range finder, and a laser pointer. Four-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

  • Single LRU System

    The only all-digital, HD system in a single LRU for ease of installation and integration -- no junction boxes required.

  • Up to 7 Simultaneous Payloads

    1280x720 MWIR resolution, HD CCD camera, HD SWIR, laser range finder and laser pointer plus more options.

  • Four-Axis Stability

    Patented electro-mechanical design keeps payloads stable for clear viewing regardless of bumpy terrain and vehicle maneuvering.

120x Zoom and 360° Visibility

120x Zoom and 360° Visibility

Maintain constant watch over your area and use high-magnification optics to extend detection range without sacrificing wide FOV situational awareness.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TacFLIR® 380-HD