FLIR TrafiBot Dual AI™ supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful FLIR AID algorithms, making automatic incident detection, traffic data collection and early fire detection more reliable than ever. This multispectral CCTV traffic solution outperforms non-AI based traffic cameras due to its ability to classify and evaluate events. TrafiBot Dual AI™ increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, marine grade stainless steel housing, and enhanced 4K resolution, FLIR TrafiBot Dual AI™ is the premium solution for enhanced roadway management in inter-urban environments.
- Products
- Intelligent Transportation Systems
- Inter-Urban
- FLIR TrafiBot Dual AI™
Added to cart
-
ONBOARD AI PLUS 3D TRACKING
TrafiBot Dual AI uses three embedded AI models to classify and identify vehicles, objects, and vulnerable road users; plus,,it employs FLIR-patented 3D world tracking to track the movement of every object in it’s field of view.
-
FLEXIBLE INSTALLATION LIMITS ROAD CLOSURE TIME
Install TrafiBot Dual AI quickly thanks to the combo bracket suited for all surfaces with a three axis swivel that pans, tilts and rolls, eliminating the need for custom adapter plates.
-
INTEGRATES WITH FLIR CASCADE
TrafiBot Dual AI connects seamlessly with FLIR Cascade and sends alerts with a pre and post incident time and high resolution video clips of the scene for immediate analysis.
Specifications
Communications
- Encoding Format
- AVC/H.264, HEVC/H.265, MJPEG
- Interface
- 10/100/1000 Mbps
- Maximum Streams
- 2
- Outputs
- 2 (NO/NC)
- RJ45 Interface
- 10/100/1000 Mbps
- Supported Protocols
- IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, SMTP, DHCP, IGMP, SNMP, QoS, ONVIF, TLS1.2, IEEE802.1x
Electrical
- Input Voltage
- 24 V AC/DC
PoE+ 802.3 at
- MTBF_MTTR
- >10 years/30'
- Power Consumption
- 12 W heater off (normal operation)
17 W heater on
Environmental
- Housing material
- 316 L stainless steel, corrosion-free for harsh environments
- Humidity
- 0% to 100%, no condensation
- IP Rating
- IP66/IP67
- Operating Temperature Range
- Continuous: -40°C to 60°C / -22°F to 140°F (sheltered, air temp)
Imaging & Optical
- Detector Type
- Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
- Effective Pixels
- 3840 × 2160, 8 MP (4K)
- Field of View
- HFOV: 26° to 53°
VFOV: 15° to 31°
- Focal Length
- 6 mm to >22 mm (0.24 in to 0.87 in)
- Horizontal Field of View [HFOV]
- 53°(W) to 26°(N)
- Image Sensor
- 1/1.8" CMOS
- Optical Zoom
- Motorized, 4K
- Resolution
- Visual: 4K 3840 × 2160
- Shutter WDR
- 120 dB
- Spectral Range
- 7.5 to 13.5 µm
- Thermal Resolution
- 640 × 512 (fast)
Mechanical
- Dimensions
- Camera: 30.1 × 19.2 × 9.4 cm (11.8 × 7.5 × 3.7 in) excluding sunshield
Bracket: 32 × 17. 5 × 24 cm (12.6 × 6.9 × 9.4 in)
- Mounting
- Ceiling, curved wall, and wall/pole mount options
- Sunshield
- 316L C5 Marine grade, powder coated RAL9016
- Weight
- Camera: 5.7kg (12.5 lb), Bracket: 3kg (6.6 lb)
System Overview
- Data Interface
- 10/100/1000 Mbps
- Dimensions [Incl. Sunshield]
- Camera: 36.6 × 20.2 × 10.4 cm (14.4 × 7.9 × 4.1 in) including sunshield
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.