FLIR TrafiOne is an all-in-one sensor for traffic monitoring and dynamic traffic signal control. The FLIR TrafiOne uses thermal imaging and Wi-Fi technology to adapt traffic signals based on the presence detection of vehicles, bicycles and pedestrians, even in total darkness or adverse weather. The sensor also generates high-resolution data for measuring travel times for different modes of transport and to improve traffic flows. TrafiOne also includes an HD video camera for additional visual support.
Added to cart
-
Thermal imaging sensor
Detects the presence of vehicles, bicyclists, and pedestrians in adverse weather and low light conditions.
-
Wi-Fi technology
Secure Wi-Fi communication allows for quick and easy configuration of detection zones.
-
FLIR ITS-IQ
TrafiOne information can be accessed by cloud-based data analysis solution FLIR ITS-IQ.
Specifications
System Overview
- Detection Zones
- 8 vehicle presence zones 8 pedestrian presence zones
- Functionality
- Curbside and on-crossing pedestrian and bicycle presence detection Stopbar and advance vehicle and bicycle presence detection (optional license) Wi-Fi monitoring (optional license) Visual HD streaming video (optional license)
Communications
- compression - thermal
- MJPEG, MPEG-4, H.264
- Compression - Visible
- MJPEG, MPEG-4, H.264
- Configuration
- Web page via secure Wi-Fi or Ethernet
- Ethernet
- 10/100 MBps
- Frame Rate - Thermal
- 9 FPS
- Output
- N/O and 1 N/C dry contacts direct, 16 N/C dry contacts via TI BPL2 (EDGE B&SIU) and TI BPL3 (EDGE B&SIU) interface
- WiFi
- IEEE 802.11
Electrical
- Detection Distance
- Stop-Bar Detection: 10–25 m (33–82 ft); recommended for 2 lanes only Pedestrian & bicycle presence: 10–20 m (33–65.6 ft)
- FCC
- FCC part 15 class A
- Input Power
- 12 - 42 V AC/DC
- Power Consumption
- 6 W
- Power over Ethernet (PoE)
- PoE A and PoE B
- Powerline Communication
- Up to 4 MBps via TI BPL2 (EDGE B&SIU) and TI BPL3 (EDGE B&SIU) interface
Environmental
- Detection Zones
- NEMA TS2 specs
- EU Directives
- EMC 2004/108/EC, RoHS 2011/65/EU
- IP Rating
- IP67
- Materials
- All weatherproof UV-resistant
- Temperature Range
- -40° to 55°C (-40° to 131°F)
Imaging & Optical
- Detector Type
- Focal Plane Array (FPA) uncooled VOx microbolometer LWIR sensor, 8 to 14 µm wavelength
- Frame Rate - Visual
- 30 FPS
- HFOV - Thermal
- 95°
- HFOV - Visual
- 56°
- Resolution - Thermal
- 160 x 120
- Resolution - Visual
- 1080 x 1920 HD color CMOS
- Streaming Video
- RTSP
Mechanical
- Bracket
- PA GF30 mounting clamps and aluminum tube
- Installation Height
- 5.5 - 8.0 m
- Material
- Aluminum housing with PC GF10 sunshield
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.