TrafiSense is an integrated thermal sensor and detector for vehicle and bike detection. TrafiSense does not need light to operate, but uses the thermal energy emitted from vehicles and bicyclists. This enables the sensor to detect vehicles and bikes in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 traffic detection for a wide range of applications.
Added to cart
-
Intersection control
TrafiSense detects vehicles and bicycles at and near the intersection, allowing more dynamic control of traffic lights.
-
Inverse direction detection
TrafiSense detects wrong-way drivers instantly, which is ideal for installation at highway entries and exits, or urban roads.
-
Vehicle and bicycle counting
TrafiSense also offers accurate vehicle and bicycle counting.
Specifications
System Overview
- Detection Functionalities
- Vehicle and bike presence, counting, inverse direction
- Functionality
- Vehicle presence Bike presence
- Number of Detection Zones
- 24 vehicle presence zones 4 bike presence regions 8 inverse direction zones
Communications
- Compression
- H.264, MPEG-4, MJPEG (dual stream)
- Ethernet
- For communication of output state events, configuration & monitoring (streaming video)
Electrical
- Contact Closures
- 3 for ETH versions, direct or via optional ETH interface (PN 10-6075) 4 for TI x-stream EDGE (PN 10-6055), 12 extra outputs via 4/Os xp expansion boards
- Current Consumption
- < 150mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
- FCC
- FCC part 15 class A
- Input Power
- 12-42VDC, 12-30VAC
- PC Tool for Set-Up
- Traficon Configuration Tool (TCT)
- Power Consumption
- ≤ 3,6W (≤ 4,8W peak at start-up)
Environmental
- EU Directives
- EMC 2004/108/EC
- Protection Grade
- Housing = IP68, Connectors = IP67
- RoHS 2011-65-EU
- 0-95% relative
- Shock & Vibration
- NEMA II specs
- Temperature Range
- From -34°C to +80°C (-29°F to 165°F)
Imaging & Optical
- Field of View
- Horizontal: 17° Vertical: 13°
- Focal Distance
- 19 mm
- Frame Rate
- 30 FPS
- Resolution
- QVGA (336 x 256)
- Type
- Long wave Infrared (7 – 14 µm)
Mechanical
- Dimensions (incl mounting bracket)
- Vertically mounted 45cm x 16cm x 12cm (17.7 x 6.3 x 4.7 inch) Horizontally mounted 41cm x 18cm x 12cm (16.1 x 7.1 x 4.7 inch)
- Material
- All weatherproof (UV-resistant)
- Sunshield
- Optional