Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High-performance client workstation optimized for United VMS monitoring operations

USS Client Workstation

Model: USS Client Workstation, Dual Monitor Go to Product Support
product image

The FLIR USS Client is a high-performing and efficient workstation designed to address the needs of security operation centers - whether basic or highly advanced - and is optimized for FLIR United VMS products. It is also designed for dual/quad monitor configurations with full HD graphics.

Sales Contact Contact Sales
  • High performance

    The USS Client Workstation offers optimal performance and reliability, with the ability to connect to multiple monitors.

  • Cost Savings

    With fewer units required, short installation time, and a compact design, USS Client Workstation reduces the total cost of ownership.

  • Peace of Mind

    Optimized for United VMS software, the USS Workstation is easy to operate, expand and maintain.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Dimensions
H × W × D : 290 × 93 × 292 mm (11.42 × 3.65 × 11.5 in)
Form Factor
Small form factor
Memory
16 GB (2x 8 GB) DDR5 4800 MHz
Monitoring
Up to 400 fps 1080p
Operating System
Microsoft® Windows 10 Professional (x64)
Optical Drive
8x DVD±RW 9.5 mm Slimline optical disk drive
Peripherals
QuietKey USB keyboard and optical scroll USB mouse
Power Supply
300 W up to 92% efficient (80 Plus Platinum) PSU (System Fan), 100~240 VAC 50/60 Hz (auto)
Processor
Enterprise Quad-core Intel® Core i3-10105
Warranty
3-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight
5.26 kg (11.57 lb)
Compliance & Certifications
Certifications
Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, KC
System Integration
Audio Controller
Via HDMI or 3.5 mm audio jack
1 x Mic-in / 1 x Headphone-out
Communication
Integrated Gigabit Ethernet controller
Display Ports
2 display ports
I/O Ports
RJ45, USB 2.0 port, USB 2.0 port PowerShare, USB 3.2 Gen 2 port, USB 3.2 Gen 2×2 capable Type-C® port, Universal audio port, Serial/PS2 port SD 4.0 card slot (optional)
I/O Slots
SD 4.0 card slot (optional), half-height Gen 4 PCIe x16 slot, half-height Gen 3 PCIe x4 slot ,M.2 2230 slot for Wi-Fi and Bluetooth® card, M.2 2280 slot for solid-state drive (2), M.2 2230/2280 for solid-state drive (3), SATA 3.0 slot for 3.5/2.5-inch hard drive
Networking
Dual NIC, 2x 10/100/1000 Mbps RJ-45
Video & Recording
Hard Drive
M.2 256 GB PCIe NVMe Class 35 Solid State Drive
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

USS Client Workstation - Model: USS Client Workstation, Dual Monitor

Change Selection