Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR VIP-HD

Go to Product Support
product image

The FLIR VIP-IP is a multi-functional Video Image Processing module for traffic control. VIP-IP boards process video input from D1 resolution IP cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (single H.264, MPEG-4, MJPEG). VIP-IP boards have been installed for road and tunnel projects all over the world.

  • Automatic Incident Detection

    FLIR VIP-IP alerts on a variety of events, including stopped vehicles, wrong-way drivers, queues, slow-moving vehicles, fallen objects and pedestrians.

  • Robust traffic data collection

    FLIR VIP-IP collects traffic data, detects queues and emulates loops on highways and inter-urban roads.

  • Easy to install and operate

    FLIR VIP-IP is a reliable, 24/7 detection solution that offers a long lifetime.

Specifications
System Overview
AID
AID overlay
Boards per Rack
8 in 19" Rack
Description
AID module for full HD IP cameras
Communications
Audio
No
Communication Standards
SNMP
Data
No
Digital Inputs
1
Digital Outputs
2
Encoding Format
H.264, MPEG-4, MJPEG
LAN Connector Type
10/100 Mbps RJ45
Maximum Streams
Max 4 unicast or multicast
Multi-Streaming
Single H.264 or MPEG-4 or MJPEG
PTZ control
No
Video Input
IP video: up to full HD in H264 or MPEG-4
Electrical
Maximum resolution
Full HD (1920x1080) @ 30 fps
MTBF
200,000 hrs
Power
< 4W
Stand_Alone Form
Box, 24 V DC (+/- 15%)
Environmental
Operating Temperature
-34° to +74°C (-29° to 165°F)
Mechanical
Dimensions
130 x 41 x 190 mm
Weight
200 g
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR VIP-HD