FLIR Si2-LD

Industrial Acoustic Imaging Camera for Pressurized Leak Detection and Mechanical Fault Detection

The FLIR Si2-LD acoustic imaging camera enables you to detect and reduce leaks in facilities, thereby cutting costs associated with compressed air and specialty gas leaks. Beyond these capabilities, it also identifies mechanical faults, such as bearing issues, facilitating preventative maintenance to avoid downtime. The Si2 series delivers unparalleled performance, enhances decision support, simplifies fleet management, and integrates seamlessly with enterprise data, setting a new standard in its class.

For electric utility needs, choose the Si2-PD. For comprehensive coverage including electric utility, leak detection, and mechanical fault applications, select the Si2-Pro. You can explore these models in the related products section below.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

QL320

Quantitative Optical Gas Imaging System for GF620/GFx320/GF320

The QL320 by Providence Photonics is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. Plus, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying gas leaks.

VUE® TZ20-R

High Resolution, Radiometric Gimbaled Thermal Zoom Drone Payload

Made in the USA, the radiometric Vue TZ20-R thermal-zoom drone payload enables DJI V2 Matrice 200 series and 300 pilots to see and measure thermal details, increasing the value and extending the lifetime of their drone fleet. The Vue TZ20-R features two Boson® thermal cameras that put four times more pixels on target at every zoom level versus all competition and offers an unmatched 20x zoom capability.

Utility, roofing, solar farm, and other industrial inspectors can zoom into objects of interest, identify them with unmatched clarity, and take and record radiometric temperature measurements, all from a safe standoff distance. Emergency response pilots in search and rescue, law enforcement, firefighting, and public safety can search for and observe in silence while using the thermal zoom to reduce false positives and make critical decisions faster with the affordable Vue TZ20-R. The combination of performance-leading thermal zoom and radiometry enables more efficient missions with faster search, silent surveillance, and safer stand-off inspections.

The Vue TZ20-R will discontinue on November 21, 2023. The last day of support from Teledyne FLIR will be December 2024, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the EOL notice below.

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR A50/A70 Image Streaming

Fixed-Mount Thermal Camera

FLIR A50 and A70 Thermal Image Streaming Cameras are the right choice for users who want camera control capabilities and image streaming over Ethernet, as well as flexibility to perform analytics and raw data collection on thermal characteristics using preferred software applications. With options for Wi-Fi, an integrated visual camera, compressed radiometric image streaming, and ONVIF S compatibility (advanced version only), these small and lightweight fixed-focus automation cameras will optimize process control and quality assurance to improve yield, product quality, through-put time, and lower costs.

FLIR E76

Advanced Thermal Imaging Camera

The FLIR E76 offers complete coverage of near and distant targets through a range of lens options. A step up from the FLIR E54, the E76 includes laser-assisted autofocus and 3 area measurement boxes. The 320× 240 thermal resolution produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX® technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E76 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR G609

High Resolution Furnace and Boiler Inspection Camera

The FLIR G609 is designed for high temperature industrial furnace applications. These infrared cameras are ideal for monitoring all types of furnaces, heaters, and boilers, particularly in the chemical, petrochemical, and utility industries. Engineered to see through flames, the G609 comes with a detachable heat shield and a customized furnace inspection lens. Together, these features enhance operator safety by reflecting heat away and providing a clearer view of assets, ensuring optimal protection and visibility during operation.

FLIR GF77

Gas Find IR

The FLIR GF77 is a groundbreaking uncooled optical gas imaging camera with interchangeable lens options that detect methane, sulfur hexafluoride (SF6), ethylene, ammonia, and other gas emissions. Capable of both gas detection and radiometric temperature measurement for thermal inspections, the GF77 is ideal for electric power utilities, oil and natural gas operations, chemical/manufacturing facilities, the food and agriculture industry, and first responders. This affordable solution offers the benefit of built-in thermographic calibrations and the flexibility to detect a wide range of gases by simply changing lenses. The purchase of a GF77 camera includes a 3-month subscription to FLIR Thermal Studio Pro and FLIR Route Creator.

FLIR Si2-PD

Industrial Acoustic Imaging Camera for Partial Discharge Detection

The FLIR Si2-PD acoustic imaging camera helps you reduce maintenance costs for electrical equipment by offering an effective solution for partial discharge (PD) detection and response. This camera detects, locates, classifies, and assesses PD faults from up to 200 m (656 ft) away, identifying PD issues 30 times smaller than previously possible. It provides on-camera and software-based severity assessments, giving you the decision support needed for precise maintenance decisions.

For specific applications, you can choose the Si2-LD for leak detection and bearing fault detection, or the Si2-Pro for comprehensive electric utility, leak detection, and bearing fault detection applications. These models are available in the related products section, allowing you to customize your maintenance approach to suit your needs.

FLIR SV87-KIT

Vibration Monitoring Solution

Vibration trending and analysis can help detect serious problems with industrial machines long before the damage can be seen. That’s why the FLIR SV87-KIT Vibration Monitoring Solution is essential for manufacturing processes that use rotating machinery, industrial pumps, fans, gearboxes, and motors. The included remote monitoring gateway stores sensor data and wirelessly transmits readings in real time to a mobile device or PC. This allows professionals to make knowledgeable decisions about machine operation and maintenance without having to wait for the next manual inspection – reducing unplanned downtime, lowering operational costs, and improving profitability.

FLIR Vue Pro R

Radiometric Drone Thermal Camera

The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is December 30, 2024. Customers who acquire new product will continue to receive support from Teledyne FLIR until June 30, 2026. Please see the EOL notice below for additional details.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

FLIR A38/A68

Thermal Cameras for Machine Vision

The FLIR A38/A68 thermal imaging cameras are Teledyne FLIR's smallest uncooled long-wave infrared cameras for industrial automation and machine vision applications. Specifically designed for use in process control and quality assurance, these thermal imaging temperature sensors provide visual temperature information to support key decision-making in applications where detecting small temperature variations is critical. The compact size and uncomplicated camera design deliver reliable and robust thermal imaging data, while straightforward connections with Power over Ethernet (PoE) and expanded operating temperature range make them ideal thermal cameras for industrial environments.

FLIR Axxx-Series Smart Sensor

Fixed-Mount Thermal Camera

The FLIR Axxx-Series Thermal Smart Sensor Camera has the features automation solution providers need for complex monitoring applications, including critical infrastructure, product quality, and early fire detection. The Smart Sensor configuration includes multiple measurement tools and alarms while also providing computing-on-the-edge, with analytics performed at the camera level for immediate results. With a range of lens choices, motorized focus control, and unrivaled connectivity, A400/A500/A700 cameras offer unmatched power and flexibility. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

FLIR E54

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E54 offers the resolution and sensitivity you need for basic condition monitoring, electrical/mechanical inspection, and building inspection. The 320 ×240 pixel thermal detector accurately measures temperatures up to 650°C (1202°F) and produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX®technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E54 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR InSite

Discontinuing March 31, 2021

Service for the discontinued FLIR InSite™ Mobile app ended on March 31, 2022. Users now have until Wednesday, June 15th to transfer inspection results and images from their flirinsite.com account. You can migrate your existing data to the new FLIR Ignite Cloud Storage or onto your hard drive to save in a platform of your choice. Any data not transferred by June 15 will be lost. For more information please reference the FAQ.

FLIR QL320

Quantitative Optical Gas Imaging System for FLIR G-Series Optical Gas Imaging Cameras (Gx620/Gx320/G620)

The QL320 is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. In addition, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying difficult-to-measure gas leaks.

FLIR Si2x-Pro

FLIR Si2x-Pro Hazardous Location Acoustic Imaging Camera for Gas Leak, Mechanical Fault, and Partial Discharge Detection

The Si2x-Pro Acoustic Imaging Camera is specifically designed for use in hazardous gas and explosive dust environments, to easily reduce leaks of toxic or flammable gases to improve safety, or cut expenses associated with compressed air or gas leaks in your facilities. With its advanced analysis tools, the Si2x-Pro provides a robust solution for lowering costs associated with mechanical bearing issues and partial discharge on electrical equipment. Engineered for hazardous operations, it offers best-in-class performance, decision support, and fleet management, along with enterprise data integration for optimal efficiency and safety.

For those not requiring partial discharge detection, you can opt for the Si2x-LD for leak and mechanical fault detection.

FLIR Vue Pro

Thermal Camera for Drones

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is December 30, 2024. Customers who acquire new product will continue to receive support from Teledyne FLIR until June 30, 2026. Please see the EOL notice below for additional details.

FLIR Axxx-Series Image Streaming

Fixed-Mount Thermal Camera

FLIR Axxx-Series Thermal Image Streaming Cameras offer the monitoring capabilities needed to accurately detect and identify thermal issues across manufacturing and industrial processes. With multiple field-of-view choices, multi-streaming capabilities, motorized focus control, and optional compressed radiometric streaming over Wi-Fi, these fixed-mount camera solutions can tackle the most complex remote monitoring objectives. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

FLIR G343

Optical Gas Imaging (OGI) Camera for Carbon Dioxide (CO₂)

The FLIR G343 is an innovative Optical Gas Imaging (OGI) camera used to visualize possible carbon dioxide (CO₂) gas leaks in complex systems including enhanced oil recovery, carbon capture systems, and hydrogen-cooled power generators. Whether or not CO₂ is a byproduct of a production process or used as a trace gas, the portable, non-contact G343 is ideal for detecting CO₂ gas leaks without interfering or shutting down large-scale manufacturing operations.

FLIR Si2x-LD

Hazardous Location Acoustic Imaging Camera for Pressurized Leak Detection and Mechanical Fault Detection

The Si2x-LD Acoustic Imaging Camera is specifically designed for use in hazardous gas and explosive dust environments, to easily reduce leaks of toxic or flammable gases to improve safety, or cut expenses associated with compressed air or gas leaks in your facilities. With its advanced analysis tools, the Si2x-LD provides a robust solution for lowering costs associated with mechanical bearing issues. Engineered for hazardous operations, it offers best-in-class performance, decision support, and fleet management, along with enterprise data integration for optimal efficiency and safety.

For those requiring partial discharge detection, you can opt for the Si2x-Pro for PD, leak. and mechanical fault detection.

FLIR Tools+

Advanced Thermal Analysis and Reporting Software

FLIR Tools+ provides an expanded set of cutting-edge controls for generating more comprehensive thermal imaging inspection and research reports. Record and playback radiometric video files and time/temperature plots. And provide advanced analysis data and more detailed thermal imagery in impressive PDF documents that show anomalies, trends, and results with greater precision. FLIR Tools+ merges the power of FLIR Reporter with improved speed, allowing you to create a Microsoft Word report 50% faster.