The Extech MS6100 is a 100 MHz, 2-Channel Digital Oscilloscope. The 14.2 cm (5.6 in) color LCD display shows up to 23 automatic measurements. Also included is a waveform recorder to capture/replay input waveforms from CH1 and CH2 with a maximum record length of 1000 frames. Store and recall up to 1000 waveform screens and setups using the installed 2G microSD card. it features an easy to use pop up menu with a built in, multi language system, plus an automatic cursor to track measurements. Complete with two 1 X/10 X oscilloscope probes, test leads, 7.4 V Li-Ion battery, universal AC charger, and carrying case.