Extech 407355-KIT-5

The Extech 407355-KIT-5 is a Noise Dosimeter/Datalogger Kit which includes five 407355 Noise Dosimeters with microphones, serial cable, and PC software. Also included is the 407766 94 db /114 dB Sound Calibrator and a hard carrying case made to hold all included products.

Extech 407510

407510 is a Heavy Duty Dissolved Oxygen Meter with PC interface. Recall Min, Max and Average readings. Featuring Data Hold and a Built-in RS-232 PC serial interface with optional data acquisition software and data logger. Auto power off saves battery life. DO measurements from 0 to 20.0 mg/L. Complete with 0.8" (20mm) diameter probe on 13ft (4m) cable, 5 membranes, rubber holster, 9V battery and hard case.

Extech 407510-P

The Extech 407510-P Dissolved Oxygen Electrode is a spare or replacement probe for the 407510 Heavy Duty Dissolved Oxygen Meter.

Extech 407730

The 407730 sound level meter measures from 40 to 130dB with an accuracy of 2dB. The digital display offers a 0.1dB resolution and features a fast responding analog bar graph. User can choose A or C weighting. Max Hold captures highest reading. Includes microphone wind screen and four AAA batteries.

Extech 407732

This type 2 sound level meter meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130dB in 2-ranges with accuracy of plus or minus 1.5dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Complete with microphone wind screen and 9V battery.

Extech 407732-KIT

This Type 2 Sound Level Meter Kit meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130 dB in 2 ranges and has an accuracy of ±1.5 dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Includes plastic carrying case for meter and calibrator.

Extech 407736

The Extech 407736 Dual Range Sound Level Meter measures from 35 dB to 130 dB ±1.5 dB, and it meets both ANSI and IEC Type 2 standards. It features a fast and slow response time, A/C weighting, max hold function, and an analog AC/DC output for connection to an analyzer or recorder. Comes complete with microphone wind screen, 9 V battery, and carrying case.

Extech 407744

This 1kHz, 94dB professional sound calibrator for 0.5" or 1.0" microphones calibrates and verifies sound level meter operation. Battery test position with battery status LED indicates if battery is good. Durable die-cast aluminum housing generates a 1kHz sine wave at 94dB to an accuracy of 5% (frequency) and ±0.5dB (94dB). Meets IEC standard 60942 1997-11. Complete with two 9V batteries, carrying case, and screwdriver.

Extech 407750

The 407750 Sound Level Meter with PC Interface has a large backlit display, PC Interface and background sound absorber for noise measurements with high ambient noise levels. It features A/C Weighting, fast/slow response time, Min/Max, and analog AC/DC outputs for connection to a recorder. Complete with microphone wind screen, 9V battery and case.

Extech 407752

The Extech 407752 Software and Cable features a disc of manometer data acquisition software and a connector RS-232 cable. For use with the 407750 Sound Level Meter.

Extech 407760

407760 Sound Level Datalogger can record up to 129,920 records and uses a USB interface for easy setup and data download. The datalogger meets ANSI and IEC 61672 Class 2 standards with a 1.4dB accuracy. Additional features include A and C weighting, Fast/Slow response time, and 2 start methods: programmed (from PC) or manual. Comes complete with software, tripod, USB extension cable, windscreen, and 3.6-Volt Lithium battery.

Extech 407764-EXT

The Extech 407764-EXT is a 4.7 m (15 ft) Microphone Extension Cable for use with the 407355, 407780, and 407790 Sound Level Meters.

Extech 407766

This 1kHz 94/114dB professional sound calibrator is for 0.5 in. or 1 in. microphones. Calibrates and verifies sound level meter operation. Level position switch to select 94dB or 114dB with power on LED indicator light. Durable die-cast aluminum housing generates a 1kHz sine wave at 94dB/114dB to an accuracy of 5% (frequency) and ±0.5dB (94dB)/±1.0dB (114dB). Meets IEC standard 60942 1997-11. Comes complete with two 9V batteries, carrying case and screwdriver.

Extech 407780A

The 407780A is an integrating sound level meter with USB. The meter takes Leq and SEL measurements with A and C frequency weighting options. The meter has a built in datalogger that records up to 32,000 records and PC interface to easily access your logged information. Its 4 digit multifunction LCD has an analog bargraph and digital reading. With the 407780A you can program integration times, utilize impulse, fast or slow response settings and benefit from alarm features. Complete with windscreen, adjustment screwdriver, USB cable, Windows compatible software, battery, one year warranty and case.

Extech 407790

The Extech 407790 Real Time Octave Band Analyzer is a Type 2 integrating sound level meter with octave and 1/3 octave band real time display. The 160 x 160 dot matrix backlit LCD displays Leq, LE, Lmax, Lmin, and Lp. It features a 25 Hz to 10 kHz frequency response, real time clock, and an A, C, and flat weighting with fast and slow response time. The built-in memory stores up to 12,280 records in SLM mode and 1024 data points in 1/1 or 1/3 octave mode. This memory can easliy be transferred to a PC via RS-232 interface and analyzed using included software.

Extech 407790A

Extech’s Type 2 Integrating Sound Level Meter with Octave and 1/3 Octave Band Real Time is displayed on a large 3.5" 320x240 TFT color backlit LCD.

Extech 445706

The 445706 is a large-digit desktop or wall-mount alarm clock with 5 languages. It measures temperature, humidity and has a Min/Max function. Calendar displays day, date, and month. Comes complete with desktop stand and 2 AA batteries.

Extech 480823

The Extech 480823 EMF/ELF meter allows you to measure electromagnetic field radiation levels from fans, electrical appliances, wiring, and power lines. Featuring a 1.3 cm (0.5 in) LCD display and a sampling time of 2.5 times per second, you can be assured of easy and accurate measurements. Readings available in both mill gauss or micro Tesla. Battery included.

Extech 480826

480826 Triple Axis EMF Tester is designed to provide a quick, reliable and easy way to measure electromagnetic field radiation levels around power lines, electrical appliances and industrial devices. Provides Three axis (X, Y, Z direction) electromagnetic field measurement. Calibrated to measure EMF radiation at wide bandwidths from 30 Hz to 300 Hz. Complete with sensor with 3 ft. (930 mm) cable, 9V battery, and hard carrying case.

Extech 480836

This RF EMF Strength Meter monitors high frequency radiation in the 50MHz to 3.5GHz range. Ideal for mobile phones, cell phones, base stations, locating RF hotspots, wireless network (Wi-Fi) RF detection, RF"Electrosmog" detection, and microwave leakage. It features non-directional measurement with 3-channel (triaxial) measurement probe, Max Hold and Average functions, and manual store/recall of up to 99 data sets. In addition, there is an audible alarm with a user-selectable threshold. The meter comes complete with a 9V battery and carrying case.

Extech 480846

The Extech 480846 RF EMF Strength Meter monitors high frequency radiation in the 10 MHz to 8 GHz range. Ideal for mobile phones, cell phones, base stations, locating RF hotspots, wireless network (Wi-Fi) RF detection, RF "electrosmog" detection, microwave leakage, and wireless communication applications (CW, TDMA, GSM, DECT). This meter features non-directional measurement with a 3-channel (triaxial) measurement probe, max hold and average functions, and manual store/recall of up to 99 data sets. In addition, there is an audible alarm with a user-selectable threshold. The meter comes complete with a 9 V battery and carrying case.

Extech 601100

The Extech 601100 is a PVC-bodied, easy-to-clean, flat surface pH electrode. The product is ideal for solid products with minimal moisture like cheese, soils, or electrophoretic/agar gels. Includes 99 cm cable with BNC connection.

Extech 60120B

The Extech 60120B is a pH Electrode. This electrode fits virtually any pH meter that accepts a BNC connector. Features a 0°C to 80°C operating temperature, 0 pH to 14 pH range, and a glass pH sensing bulb surrounded by protective teeth.

Extech 6012WS

The Extech 6012WS is a Waterproof stick type pH Electrode. It features a 0 pH to 14 pH range, 0°C to 80°C operating temperature, and automatic temperature compensation via the built in Pt-100 Ohm sensor. For use with the Extech Model PH220-S.