FLIR Duo® R

Radiometric Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

FirstLook®

Throwable, Rugged Robot

FirstLook is a throwable, rugged, and expandable robot that provides immediate situational awareness, performs persistent observation and investigates dangerous and hazardous material while maintaining a safer stand-off distance for operators. FirstLook allows operations where other robots can’t fit or maneuver. This rugged, lightweight robot can be inserted into structures and provides operators with visual, audio, and sensor feedback before entry. The robot climbs small obstacles, overcomes curbs, turns in place and self-rights when flipped over.

FLIR Screen-EST

Skin Temperature Screening Software

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

Griffin G510

Person-Portable GC-MS

The portable Griffin™ G510 GC/MS (gas chromatograph mass spectrometer) helps responders identify chemicals in the field within minutes. This includes trace-level detection of narcotics like Fentanyl and its analogues, opioids, amphetamines, and other drugs-of-abuse, CWAs (including being validated for A-series or Novichok agents), explosives, TICs, environmental pollutants, and other chemicals of interest. The Griffin G510 GC/MS is a confirmatory decision support tool that helps guide response professionals in determining the appropriate next steps.

identiFINDER® R400

All-Purpose Radionuclide Identification Device

With over 20,000 devices deployed globally, the identiFINDER® R400 is the most widely deployed handheld radionuclide identification device (RID) in the world. It is used to detect, locate, measure, and identify radioactive sources and produces rapid visible, audible, and tactile alerts that expedite response measures. The identiFINDER R400 provides operators the ideal balance of size and weight for a wide variety of monitoring scenarios including all-purpose surveying, emergency response, and environmental monitoring.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R425

Next Generation Radionuclide Identification Device

The identiFINDER® R425 is the next generation of the most deployed radionuclide identification device (RID), offering 360-degree coverage so you can locate and measure gamma and neutron radioactive sources with confidence. The updated capabilities on the identiFINDER R425 include a higher resolution detector option, higher dose rate capability, and a new glass screen cover for scratch protection. With the familiar identiFINDER user interface and 3-button control, you can operate the R425 quickly, communicate results, and take command of any situation, in any environment, remotely. When other systems fail in extremely high gamma fields, the identiFINDER R425 provides pinpoint accuracy and remains fully operational. The R425 provides an ideal balance of size, weight, and performance for various missions including surveying, emergency response, and environmental monitoring.

SUGV 325

Carry the Future: Mission-Ready, Superior Mobility

SUGV 325 represents the cutting edge in portable robotics, designed to effectively address modern challenges. With its exceptional mobility and situational awareness capabilities, this single-person-lift robot offers a versatile solution for a variety of missions. Featuring a suite of modular payloads including a highly dexterous 5-DOF manipulator. The SUGV can be tailored to meet the demands of both dismounted and mobile operations.

Griffin G460

Mobile GC-MS with Air Sampling

The Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R440

Highly Sensitive, Sourceless Handheld RID

The identiFINDER® R440 is a lightweight, source-less radionuclide identification device (RID) that delivers sensitive detection and fast results for routine survey or secondary screening response missions. The R440 is available with NaIL, NaI, LaBr and CLLBC detector options to respond to radiological threats from farther away, behind heavier shielding, and with better resolution than similarly-sized RIDs. The extended energy range provides neutron indication in the NaI (G) version. Its light weight makes single-handed operation easy during extended operations, while the IP67-rated enclosure is built to survive. The bold, easy-to-read interface with 360° EasyFinder™ mode expedites decision-making to keep personnel and the community safe. Hot swappable batteries facilitate continuous operation on extended missions and the ability to charge batteries outside on the instrument while the instrument is on standby ensures instant readiness in the response vehicle.

Griffin G410

Mobile GC-MS

The Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R500

The identiFINDER® R500 is an extremely sensitive and accurate digital handheld gamma radionuclide identification device (RID). Available in two configurations (NaI and LaBr), the R500 quickly detects, locates, accurately measures, and identifies radiation sources. The additional detector volume allows it to identify radioactive material where other instruments cannot. When large areas need to be screened rapidly or there is potential for shielding, the identiFINDER R500 provides superior sensitivity and performance.

identiFINDER® R700

Highly Sensitive, Lightweight Backpack Radiation Detector (BRD)

The identiFINDER R700 Backpack Radiation Detector (BRD) offers new spectroscopic broad-search capabilities. Once dismounted, the identiFINDER R700 provides the capabilities required to successfully perform wide-area searches quickly and efficiently while offering exceptional sensitivity, communication, and trusted spectroscopic algorithms in a lightweight, ergonomic form-factor.

SUGV 310

Back-Packable, Rugged Robot

SUGV 310 is a portable, single-person-lift robot with dexterous manipulation for dismounted and mobile operations. SUGV provides dismounted EOD technicians and other responders with a highly mobile robot that climbs stairs and manipulates objects. SUGV is carried and deployed from packs while on the move. The robot weighs about 30 lb (13 kg) with the manipulator and batteries installed. The SUGV manipulator lifts up to 22 lb (10 kg).

Agentase C2

Chemical Agent Disclosure Spray

Agentase C2 chemical agent disclosure spray (ADS) is the most sensitive detection technology available. It complements electronic sensors by providing the ability to map chemical agent contamination for emergency response missions, as well as aid in the decontamination of personnel or equipment after exposure to CWAs, specifically nerve agents (G- & V-series) and sulfur mustard (HD). Agentase C2 can be used at many stages of the hazard management process to minimize spread of contamination.

identiFINDER® S900

Flexible and Scalable Radiation Sensors

The identiFINDER® S900 is an autonomous sensor that delivers real-time radiation detection and identification. It detects the presence or movement of radioactive material across borders, into buildings, at large public gatherings, and events. The S900 is available in a wide variety of form factors that can be tailored to application-specific environments and sensitivities. Deployment can begin with a standalone system and expand to a network of systems as needs change.

Agentase C1

Chemical Agent Detection Kit

Agentase C1 is an award-winning chemical agent detection kit (CAD KIT) that uses enzyme-based technology to rapidly detect class-specific agent contamination on a variety of surfaces. Emergency responders use the Agentase C1 sensors to conduct surface, solid and liquid interrogation for the presence of nerve (G&V series), blood (AC) and blister (HD) agents, acids, bases, aldehydes and oxidizers.

PackBot® 525

Man-transportable, Multi-Mission Robot

PackBot 525 is the newest iteration of the legendary, field-tested PackBot robot. PackBot 525 upgrades include state-of-the-art HD cameras, improved illumination, optional in-situ charging, the addition of a laser range finder, enhanced accessory ports, and more attachment points for add-on accessories. More capable than ever, PackBot 525 performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. The robot still lifts up to 44 lb (20 kg) and stows neatly in a vehicle, even fitting in a car’s trunk.

PackBot® 510

Man-Transportable, Multi-Mission Robot

PackBot 510 is a man-transportable robot that performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. PackBot 510 easily climbs stairs and navigates narrow passages, relaying real-time video, audio and sensor data while the operator stays at a safer, standoff distance. The PackBot 510 manipulator lifts up to 44 lb (20 kg). PackBot 510 is deployable by one person in under two minutes. The robot stows neatly in vehicle, even fitting in a car’s trunk.

Centaur®

Medium-Sized, IOP-Compliant Robot

The Centaur product line supports remote monitoring, debris removal, route clearance, casualty evacuation, inspection, and reconnaissance applications. Centaur is the solution to the U.S. Army's Man Transportable Robotic System Increment II (MTRS Inc II) program of record. Based upon field-proven technology, Centaur is also compatible with sensors offering stand-off capability to detect, confirm, and identify hazards like landmines, unexploded ordnance, and improvised explosive devices in the path of maneuvering forces.

FLIR T560-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T560-EST handheld thermal camera is a non-contact screening tool that serves as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T560-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. A 640 × 480 pixel detector offers the highest thermal resolution in this line of handheld FLIR EST cameras, for superior measurement accuracy. Compatibility with FLIR Screen-EST Desktop software makes this camera a good fit for permanent installations as well.

FLIR T540-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T540-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This 464 × 348 pixel resolution FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T540-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

FLIR E86-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E86-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 464 × 348 thermal pixel resolution and bright touchscreen display, the E86-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

FLIR E54-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E54-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 320 × 240 thermal pixel resolution and bright touchscreen display, the E54-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.