Support Center
Articles:
Recorded Webinar
RECORDED WEBINAR: Steel process automation and optimization with thermal monitoring
Watch nowApplication Story
MoviTherm and Biomass One Earn Fire Departments Approval with FLIR A700 Cameras
Read the StoryDocuments:
Brochure
- FLIR Automation Brochure
- Download
- FLIR Early Fire Detection (EFD) Brochure
- Download
Datasheet
- Axxx-Series Image Streaming Datasheet
- Download
- FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
- Download
Warranty
- FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty x
- Download
Accessories:
Cases and Pouches
- Hard case for the FLIR Axxx Series (T300163)
- Learn More
- Hard case for the FLIR Axxx Series (T300163ACC)
- Learn More
Batteries and Power
- Gigabit PoE injector 15 W (T199507)
- Learn More
- Gigabit PoE injector 16 W (T911183)
- Learn More
Mounts and Housings
- Axxx IP67 Housing (T912366)
- Learn More
Cables Adapters
- Cable M12 to pigtail, 10 m (T911853ACC)
- Learn More
- Cable M12 to pigtail, 2 m (T911852ACC)
- Learn More
- Ethernet Cable CAT6, 2m (T951004ACC)
- Learn More
- Ethernet cable M12 to RJ45, 10 m (T911855ACC)
- Learn More
- Ethernet cable M12 to RJ45, 2 m (T911854ACC)
- Learn More
- Ethernet cable M12 to RJ45F, 0.3 m (T911869ACC)
- Learn More
Options
- Option, Visual camera including MSX® (T300295)
- Learn More
- Option, Wi-Fi including antenna (T911850)
- Learn More
Software
- FLIR Research Studio
- Learn More
Other
- Antenna for WLAN 2.4/5 GHz (T911850ACC)
- Learn More
- A-Series Connection Board (T300268ACC)
- Learn More
- Connector cap kit (T300202)
- Learn More
- IP hood for lens (T300075ACC)
- Learn More
Lenses
- f=70 mm (6°) IR lens with case (T300095)
- Learn More
- FlexView® Dual FOV IR Lens (24°/14°)
- Learn More
- FlexView® Dual FOV IR Lens (42°/24°)
- Learn More
- FLIR Macro Lens 2.0x with Case (T300238)
- Learn More
- IR lens, f=10 mm, 42° (T300239)
- Learn More
- IR lens, f=17 mm, 24° (T300240)
- Learn More
- IR lens, f=18 mm (24°) f/1.0 (T300443)
- Learn More
- IR lens, f=29 mm, 14° (T300241)
- Learn More
- IR lens, f=5 mm (80°), T300805
- Learn More