Safeguard Reliability of Mining Extraction & Production
![]()
Acoustic Imaging Camera for Mining Extraction and Production

In the mining industry, undetected compressed air leaks and partial discharges can lead to serious consequences such as energy inefficiency, increased downtime for repairs, or loss of crucial resources. Traditional methods such as visual inspections often lack precision, which could mean higher, avoidable risks for your mining operation. In this industry, maintaining production and extraction operations requires robust and dependable camera equipment to ensure the safe and accurate extraction of minerals and metals.
This is where an acoustic imaging camera can make all the difference. Thanks to their array of 124 low-noise microphones, acoustic cameras such as the FLIR Si-Series help identify even the smallest leaks and partial discharges promptly.
Our technology helps you make better-informed decisions in the field by isolating any potential faults in equipment, ultimately leading to safer mining operations and reduced downtime. By capturing real-time data, FLIR acoustic imaging cameras help you detect equipment faults and anomalies that could impact the safety and efficiency of your operations.
Why Choose a FLIR Si2 Camera for Operations & Predictive Maintenance in the Mining Industry?
- Market-leading compressed air leak detection for fast and accurate results even in challenging environments where light is limited and threats can be invisible to the eye.
- FLIR MECH mode for rapid detection and measurement of faulty bearings, gears, and other mechanical issues to ensure continuous operations.
- Leak quantification and cost analysis for a variety of common industrial gases including air, natural gas, methane, ammonia, hydrogen, helium, and argon, for improved safety and cost-efficiency.
- Partial discharge detection from up to 200 meters away allows for efficient monitoring of power distribution components and reduces the need for emergency repairs while keeping your workforce far away from these hazards.
- On-device PD severity assessment delivers immediate, in-the-field results, letting you make informed decisions with minimal downtime.
- The Si2 series provides by far the best-in-class performance, decision support, fleet management and enterprise data integration.

Acoustic imaging camera detecting partial discharge
Calculate Your Return on Investment
![]()
FLIR Si-Series Acoustic Imaging Cameras for Detection of Compressed Air Leaks, Vacuum System Leaks, and Partial Discharge
Ultrasonic imaging with an acoustic camera is an effective way to identify efficiency loss and potential failures up to 10 times faster than traditional methods—with minimal training. Minimize the downtime of your mining operations with a camera from the FLIR-Si series.
![]()