The SeaFLIR 280-HDEP is an essential system for those in need of long-range detection, identification and tracking at sea. With an enhanced TFU design for improved reliability, the SeaFLIR 280-HDEP is ready for any maritime mission scenario, regardless of weather. The system provides advanced processing capabilities thanks to its modular and scalable control electronics unit (CEU), and can help reduce operator workload with Aided Target Recognition (AiTR). SeaFLIR 280-HDEP provides superior stabilized imagery on rough seas and essential target location accuracy. In addition, the optional Display Interface Boards (DIB) allows up to four independent video streams, and removable terabyte hard drive w/DVR records up to 80 hours of compressed video and 250 screen captures. The system is ideal for ISR, interdiction, EEZ constabulary, maritime SAR, covert OPS, man overboard search and track, and disaster recovery.