Support Center

Counter-UAS

All Products (4) Grid view Grid view List View List View

Cerberus® XL
C-UAS

Cerberus XL C-UAS is a rugged, state of the art integrated system, with high performance, long-range Counter Unmanned Aerial Systems (C-UAS) sensors, proven for rapid deployment in austere environments. It provides unmanned perimeter and border UAS situational awareness and multi-mission security. The fully integrated solution includes radar, EO/IR, and RF detection and mitigation for both ground and air threats, including Group 1 and 2 UAS, with a robust command and control system and AI/ML interface. Cerberus XL C-UAS is sensor and C-UAS effector agnostic.

Cerberus® XL

Cerberus XL is a rugged, trailer-based integrated long-range mobile surveillance air domain awareness system that rapidly deploys in austere and challenging environments to provide unmanned remote perimeter, and border situational awareness and security. Cerberus XL is a fully integrated solution that includes radar and EO/IR. All sensors are fully integrated into a an easy to deploy and transport trailer platform and includes client laptop with Teledyne FLIR Cameleon user interface and operating system installed and configured for customer surveillance, and security missions.

Argus XL ADA C-UAS

The Argus XL ADA C-UAS adds proven Air Domain Awareness and Counter-UAS capabilities to the market-leading Argus ISR Solution. Easy to train, deploy, operate, and maintain, the Argus XL ADA C-UAS baseline system’s modular design incorporates a radar, EO/IR camera, and third-party RF sensor. It operates 360° of azimuth and positive target identification at tactically significant ranges.

LVSS ADA C-UAS

The LVSS C-UAS adds proven Air Domain Awareness and Counter- UAS capabilities to the market-leading LVSS platform. The LVSS C-UAS utilizes 3D Radar, EO/IR Camera, and RF detection and mitigation sensors to provide early warning alerts, detection, and non-kinetic countermeasures for various UAS systems. Threats are detected and displayed simultaneously, with position and elevation available for all radar tracks. The system is standalone, relocatable, and rapidly deployable.