Support Center

Hardware & Software Solutions

All Products (5) Grid view Grid view List View List View

Dalsa GEVA 400

Whether you need to monitor large manufacturing assemblies from several angles or inspect multiple parts and surfaces at once, the GEVA 400 vision system from Teledyne Dalsa offers the performance and flexibility you need at an afforable price. Compatible with FLIR thermal automation cameras, GEVA 400 comes pre-loaded with Dalsa iNspect Express software to simplify management of multi-camera applications. Four Power-over-Ethernet (PoE) compliant Gigabit camera ports internally connect through independent data lanes to avoid bandwidth bottlenecks. Adding cameras is easy with commercially available network technologies, allowing for large configurations with low power consumption and at a much lower system cost.

FLIR Bridge

FLIR Bridge is an Industrial Internet of Things (IIoT) edge gateway that makes it easy to keep an eye on key data from multiple condition monitoring sensors and FLIR automation thermal cameras using preferred software platforms including Pi Historian and OPC UA. With the ability to monitor and analyze the state of important assets in one place, industrial plants, factories, and facilities can improve asset health and make better-informed decisions to keep operations running. By adding FLIR Bridge to a condition monitoring program, businesses can reduce maintenance costs and improve productivity, reliability, and safety.

MIO

FLIR Systems, Inc. is proud to be the exclusive, world-wide distributor for the MIO Series™ line of products from MoviTHERM. This intelligent new I/O solution allows FLIR customers to combine the FLIR AX8, A310, and FC-Series R cameras with the MIO for a complete, robust system for condition monitoring, early fire detection, and process monitoring.

ThermoVision CM

The ThermoVision CM is an industrial computer for FLIR thermal imaging cameras with built-in condition monitoring software, ideal for facilities that demand 24/7 uptime. Your company will benefit from continuous condition monitoring and hot spot detection without the need for periodic manual scans, saving money and equipment. Compatible with the FLIR AX8 and A310 cameras, the ThermoVision CM comes fully configured for a four or nine camera set-up.

ThermoVision EFD

The ThermoVision EFD is an industrial computer that integrates with FLIR thermal imaging cameras to give you an advanced early fire detection system that's ready right out of the box--no programming needed. Built-in software algorithms minimize false alarms from vehicles and other hot sources, giving you the benefit of early warnings without needless disruptions. Compatible with FLIR A615, A315, A65, and A35. ThermoVision EFD comes fully configured for a four-camera setup.