Support Center

Fixed Mount Thermal Cameras

All Products (29) Grid view Grid view List View List View

FLIR M132

The M132 compact adjustable tilt camera is FLIR's smallest, most affordable installed marine camera. Featuring a resolution of 320 x 240, the M132 improves safety by revealing vessels and obstacles at night. The M132 offers adjustable tilt for optimal positioning while underway. Combine the M132 with a Raymarine Axiom MFD and take advantage of FLIR's ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects–such as boats, obstacles, or navigation markers–appear in the scene. This enhances boaters’ overall situational awareness, both day and night. Installation Note: ClearCruise™ features are only available on conventional ball-up installations. ClearCruise™ is not available on ball-down installations. Please consult your FLIR dealer for more details.

FLIR M232

The M232 pan and tilt camera is one of FLIR's smallest and affordable marine thermal cameras. Featuring a resolution of 320 × 240, the M232 improves safety by revealing vessels and obstacles at night. Enjoy 360 degree viewing while underway. Combine the M232 with a Raymarine Axiom MFD and take advantage of FLIR ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects such as boats, obstacles, ornavigation markers—appear in the scene. This enhances boaters’ overall situational awareness, both day and night. Installation Note: ClearCruise™ features are only available on conventional ball-up installations. ClearCruise™ is not available on ball-down installations. Please consult your FLIR dealer for more details.

FLIR MD324

The MD-Series is an affordable, compact, fixed-mounted thermal night vision system that helps with steering around obstacles, collision avoidance, and finding people in the water at night. Simple to mount and easy to integrate into your existing electronics, MD-Series outputs standard analog video that can be easily displayed on almost any monitor at the helm or other locations on the vessel.

FLIR MD625

The MD-Series is an affordable, compact fixed-mounted thermal night vision system that helps with steering around obstacles, collision avoidance, and finding people in the water at night. Simple to mount and easy to integrate into your existing electronics, MD-Series outputs standard analog video that can be easily displayed on almost any monitor at the helm or other locations on the vessel.

FLIR M300C

Combining a high-performance visible marine camera with long-range optical zoom capability, the M300C offers positive target identification for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization provides steady imaging in rough sea conditions and allows the M300C to monitor targets or hazards over long distances continuously. Exceptional low light performance from the M300C gives captains enhanced awareness once the sun dips below the horizon.

FLIR M332

Pairing a rugged, all-weather design with one of the most advanced FLIR thermal imaging cores, the M332 and M364 deliver awareness-enhancing thermal vision for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization and high-performance thermal imaging detect obstacles and targets in complete darkness and heavy seas, allowing safe navigation in the most challenging conditions.

FLIR M364

Pairing a rugged, all-weather design with one of the most advanced FLIR thermal imaging cores, the M332 and M364 deliver awareness-enhancing thermal vision for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization and high-performance thermal imaging detect obstacles and targets in complete darkness and heavy seas, allowing safe navigation in the most challenging conditions.

M364C

Featuring a high definition low light camera and one of the most advanced FLIR thermal imaging cores, the M364C and M364C-LR provide an elite level of awareness on the water. Both cameras use multispectral imaging to deliver exclusive FLIR Color Thermal Vision™ (CTV) technology. Color Thermal Vision blends visible camera details with a thermal image, overlaying vital color imagery that allows captains to positively identify navigation aids and other vessels within the thermal scene. Outstanding imaging performance, intelligent object recognition technology, and enhanced gyro-stabilization make the M364C and M364-LR indispensable tools for law enforcement professionals, commercial mariners, and serious recreational boaters.

M364C LR

Featuring a high definition low light camera and one of the most advanced FLIR thermal imaging cores, the M364C-LR provides an elite level of awareness on the water. The M364C LR uses multispectral imaging to deliver exclusive FLIR Color Thermal Vision™ (CTV) technology. Color Thermal Vision blends visible camera details with a thermal image, allowing captains to positively identify navigation aids and other vessels within the thermal scene. Outstanding imaging performance, a narrow field of view lens for extended range performance, and gyro-stabilization make the M364C LR an indispensable tool for law enforcement professionals and commercial mariners.

FLIR M400

The FLIR M400’s advanced 640 x 480 sensor delivers stunning thermal video in total darkness and lowlight conditions. An HD Color visible camera with 30X zoom and a tight-beam LED spotlight augment target identification for added safety. The M400 offers a continuous optical thermal zoom lens (up to 4×) for seeing vessels and objects at greater distances. Active gyro-stabilization and radar tracking keep important targets in view at all times.

FLIR M400XR

Especially designed for first responders, the FLIR M400XR offers detailed 640 × 480 thermal video, a long range HD Color camera, and a tight-beam LED spotlight for improved target identification. In addition to active gyro-stabilization and radar tracking, the M400XR’s integrated video tracking can lock onto and follow objects within its field of view. Firefighting mode displays a target temperature meter and isotherms to aid firefighters in battling blazes.

FLIR M500

The gyro-stabilized FLIR M500 cooled thermal camera is our most technologically-advanced M-Series pan and tilt camera ever. Designed around a cryogenically-cooled 640 x 512 pixel Mid Wave Infrared (MWIR) thermal sensor, the FLIR M500 excels at both short and ultra-long range target detection and identification. It features a 14X continuous optical thermal zoom, a color HD camera with 30x zoom, an LED spot-beam, video tracking and radar integration.

FLIR M324

The M324 thermal pan/tilt maritime camera re-defines mission-eady design. With a 336 x 256 resolution thermal camera, the M324 lets you see more — and see farther — than ever before, even in total darkness. Featuring precision 360° Continuous Pan and +/-90° tilt capabilities, the M324 for complete situational awareness 24/7.

FLIR M324CS

Next Generation Dual Payload Marine Thermal Camera

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-324CS pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 336 x 256 resolution thermal camera, a 1.4 Lux daylight CCD camera with a 36x optical zoom, and 360°Continuous Pan and +/-90°tilt capabilities for complete situational awareness 24/7.

FLIR M324L

Built on FLIR's decades of experience building mission-proven thermal imagers, the FLIR M-324L pan/tilt thermal maritime camera reveals more on the water for greater safety and mission success, day or night. The camera features a dual payload system with a 320 x 240 thermal imager and monochrome low light camera, as well as 360° Continuous Pan and +/-90° tilt capabilities, for enhanced situational awareness.

FLIR M324S

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-324S pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 336 x 256 resolution thermal camera and 360° Continuous Pan and +/-90° tilt capabilities for enhanced situational awareness 24/7.

FLIR M612L

The FLIR M-612L pan/tilt thermal maritime camera lets you see more at night on the water for greater safety and mission success. The camera features a dual payload system with a 640 x 480 thermal imager and a monochrome low light camera. The thermal camera can detect a vessel at a distance of ~2.0 mi (3.2 km), with 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness 24/7.

FLIR M617CS

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-617CS pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. 640 x 512 thermal resolution for enhanced range and a narrow 17-degree field of view provides excellent long-range target detection. A 1.4 Lux daylight camera with a 36x optical zoom, and 360° Continuous Pan and +/-90° tilt capabilities delivers complete situational awareness.

FLIR M618CS

The gyro-stabilized FLIR M-618CS pan/tilt thermal camera re-defines maritime multi-sensor system design. With 640x480 thermal resolution and 4X continuous electronic thermal zoom, the M-618CS provides twice the range performance compared to other systems. A 1.4 lux color HD camera with 36X optical zoom aids with navigating.The M-618CS lets you see more and farther than ever before.

FLIR M625CS

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-625CS pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 640 x 512 resolution thermal camera, a 1.4 Lux daylight CCD camera with a 36x optical zoom, and 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness 24/7.

FLIR M625S

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-625S pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 640 x 512 resolution for enhanced range and 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness.

FLIR MU602C

FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance

FLIR MU602CL

FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance

FLIR MU602CLW

FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance