Support Center

Tactical & Law Enforcement - Thermal - Monocular

All Products (4) Grid view Grid view List View List View

FLIR Breach® PTQ136

Multifunctional Thermal Imaging Monocular

Built for the rigors of law enforcement, the FLIR Breach PTQ136 spots the heat of suspects and objects in total darkness. Featuring the new FLIR Boson core and a compact design, the FLIR Breach offers unmatched tactical awareness. Weighing only 7.4 ounces (210 grams), the FLIR Breach can be concealed in a pocket or mounted to a helmet with its mini-rail feature, while adding minimal weight to officers’ heavy gear. Additional features include onboard recording and seven palettes for fast detection of suspects or evidence, day or night.

FLIR HS-Series

Tactical Handheld Thermal Monocular

Law enforcement officers can see in total darkness with the FLIR HS-Series handheld thermal monocular. Using the same military technology found in airborne law enforcement units, the H-Series gives officers the superior tactical advantage they need to make quick decisions, improve officer safety, and maximize mission capabilities.

FLIR LSX

Tactical Handheld Thermal Monocular

The FLIR LS-X and LS-XR handheld thermal monoculars are designed for the men and women who serve and protect. This powerful, easy-to-use imager gives officers the tactical advantage when pursuing suspects, looking for evidence, or conducting search and rescue. The LS-X and LS-XR feature high resolution displays, extended zooming capabilities, and video output. Whatever you need to see, find it with the FLIR LS-X and LS-XR.

FLIR Scout Pro

Thermal Imaging Monocular for Law Enforcement Professionals

The FLIR Scout Pro is the next-generation thermal monocular, designed for and with law enforcement and public safety professionals. Built for reliability in high-stakes missions where time and focus are critical, the Scout Pro offers simplified controls so you never get lost in menus, robust durability to withstand harsh conditions, and live view capabilities to keep your team informed in real-time. With a 32° field of view—the widest available on the market—the Scout Pro allows for rapid area sweeps, identifying human heat signatures up to 500 meters away, even in darkness. Advanced image enhancements are tailored specifically for human detection, ensuring you never miss a target.