Support Center

Urban

All Products (18) Grid view Grid view List View List View

TrafiCam

FLIR TrafiCam is a vehicle presence sensor that combines a CMOS camera and a video detector in a single unit. FLIR TrafiCam detects moving and stationary vehicles at signalized intersections. Via detection outputs, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. This way, vehicle waiting time at traffic lights is reduced and traffic flows are optimized.

TrafiOne

Smart City Sensor

FLIR TrafiOne is an all-in-one sensor for traffic monitoring and dynamic traffic signal control. The FLIR TrafiOne uses thermal imaging and Wi-Fi technology to adapt traffic signals based on the presence detection of vehicles, bicycles and pedestrians, even in total darkness or adverse weather. The sensor also generates high-resolution data for measuring travel times for different modes of transport and to improve traffic flows. TrafiOne also includes an HD video camera for additional visual support.

TrafiCam x-stream

Vehicle presence and data collection sensor

TrafiCam x-stream combines a CMOS camera and video detector in one unit. TrafiCam x-stream sensors detect and monitor moving and stationary vehicles at signalized intersections and collect traffic data at intersections or interurban roads. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. TrafiCam x-stream offers streaming video at full frame rate, to be used for traffic monitoring in a control room.

FLIR TrafiCam x-stream2

The FLIR TrafiCam x-stream2 combines a digital camera and video detector into a single vehicle presence sensor. Detecting moving and stationary vehicles at signalized intersections, TrafiCam x-stream2 transmits vehicle presence information to a traffic controller via detection outputs or TCP/IP communication for adaptive and responsive signal timing. Each cost-effective TrafiCam x-stream2 sensor helps reduce vehicle idling time and optimize traffic flow.

TrafiCam AI

Designed to reliably detect and classify road users, the TrafiCam AI is an intelligent HD visible sensor for traffic monitoring in complex urban environments. Featuring a low-light HD visible camera and AI algorithms built on 25+ years of traffic detection, TrafiCam AI offers detailed vision and data collection for safer, more efficient cities. Capable of tracking multiple objects, the advanced edge-based AI effectively controls intersections and gathers detailed traffic data for better city planning decisions.

TrafiRadar

Video and Radar-based Vehicle Presence Sensor

FLIR’s TrafiRadar vehicle presence sensor is a combination of a video sensor and radar. TrafiRadar is typically used for stop bar and advance vehicle presence detection, traffic adaptive systems, and dilemma-zone protection and thus improves traffic safety and efficiency at signalized intersections. TrafiRadar will warn traffic light controllers whenever a vehicle is present in the dilemma zone, either extending green or red lights to improve overall safety.

TrafiData

TrafiData is an intelligent thermal sensor capable of counting and classifying vehicles, bicyclists, and pedestrians, in addition to travel-time for comprehensive congestion analysis. Integrated Wi-Fi technology allows simultaneous thermal-based data collection, while calculating travel-times and origin-destination by securely, and anonymously, tracking MAC addresses as people move throughout the traffic network. Since the TrafiData relies on thermal energy, rather than light, it offers 24/7 traffic monitoring and can detect road users at night, through glare, and in harsh weather conditions.

TrafiSense

Thermal traffic detector

TrafiSense is an integrated thermal sensor and detector for vehicle and bike detection. TrafiSense does not need light to operate, but uses the thermal energy emitted from vehicles and bicyclists. This enables the sensor to detect vehicles and bikes in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 traffic detection for a wide range of applications.

TrafiSense2

TrafiSense2 is an integrated thermal sensor and detector for vehicle, vulnerable road user, and wrong way driver detection. TrafiSense2 does not need light to operate, and instead uses the thermal energy emitted from road users. This enables the sensor to detect vehicles and vulnerable road users at night, over long distances, and in harsh weather conditions. With available 640x480 resolution, the TrafiSense2 offers 24/7 traffic detection for a wide range of applications.

TrafiSense AI

Designed to reliably detect and classify road users, TrafiSense AI is an intelligent thermal imaging sensor for traffic monitoring in complex urban environments. Featuring AI algorithms built on 25+ years of traffic detection and best-in-class thermal imaging, TrafiSense AI delivers continuous vision and data collection for safer, more efficient cities. Capable of tracking multiple objects in any lighting condition, the advanced edge-based AI technology effectively controls intersections, helps protect vulnerable road users, and gathers detailed traffic data for better city planning decisions.

ViewCom/E MAX+

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

Expansion Board 4 I/O USB

• Expansion Board is used to connect extra detection outputs and/or inputs to controller
• Provides 4 extra optical coupled dry contacts per 4 I/O USB via EDGE connector (back, F/H, W/X, S/T, Y/Z)
• Compatible with the TI BPL3 EDGE (PN: 10-7722) and TI BPL2 EDGE (PN: 10-7018)

FLIR TI BPL3

This interface connects zone outputs from BPL3 sensors* and/or Power Line sensors to a controller, providing power and communications to BPL3 sensors and/or PL sensors. It also connects the PC to BPL3 sensors and/or PL sensors for system configuration and viewing
.*BPL3 Sensor(s): TrafiOne, ThermiCam AI, TrafiCam AI, TrafiSense AI, LaneCom T, LaneCom V

FLIR VIP-T

The FLIR VIP-T is a multi-functional Video Image Processing module for traffic control. VIP-T boards process video input from analog cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (MPEG-4). VIP-T boards have been installed for road and tunnel projects all over the world.

FLIR VIP-TX

FLIR VIP-TX combines field-proven incident detection capabilities with advanced video encoding and powerful processing technology in a single unit. VIP-TX boards process video input from analog cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video. The versatile FLIR VIP-TX can handle 3 independent video streams in H.264, MPEG-4, MPEG-2 or MJPEG format.

RSX-F

Thermal fire sensor for rolling stock

The FLIR RSX-F is an intelligent sensor which uses thermal and visual imaging for advanced fire detection, seat occupancy detection and CCTV monitoring. The compact and discrete design allows for easy and flexible installation even when limited space is available.

TI BPL3 EDGE B and SIU INTERFACE

• Connects zone outputs from BPL3 sensors and/or Power Line (PL) sensors to a controller, providing power and communications to BPL3 sensors and/or PL sensors
• Routes RYG information to the sensor overlay and connects the PC to BPL3 sensors and/or PL sensors for system configuration & viewing
• Compatible BPL3 Sensor(s): TrafiSense AI, TrafiCam AI
• Compatible PL Sensor(s): TrafiOne
• Recommended maximum of up to four BPL3/PL sensors

TrafiSense2 V2X

The TrafiSense2 V2X is a thermal traffic sensor with integrated vehicle-to-everything (V2X) technology. The FLIR V2X-enabled traffic sensor collects data on vehicles, pedestrians, bicyclists based on thermal energy coming off the environment, and communicates this information to V2X-enabled vehicles or infrastructure. This information makes a wide range of V2X applications possible, including left turn assist, public transport priority and traffic signal preemption for emergency vehicles.