Support Center

Traffic Management Software

All Products (7) Grid view Grid view List View List View

Acyclica by FLIR

The Acyclica smart city platform provides the information and insight necessary to understand congestion. Acyclica transforms mountains of data into actionable information to help agencies understand travel times, traffic patterns and congestion. From point-and-click origin - destination analysis to real-time congestion mapping, Acyclica helps agencies understand how people are moving. A range of automated reports, powerful user interface, and comprehensive APIs ensure that data is where you need it, when you need it.

Acyclica DA-300

The DA-300 provides unprecedented abilities to monitor your infrastructure. From the components within your cabinets, up to the performance of your road network as a whole, you have the data you need to optimize the performance of your infrastructure. This ground-breaking piece of hardware and its accompanying software is the result of years of collaboration between Acyclica, Eberle Design Inc., and Reno A&E.

Acyclica RoadTrend

The RoadTrend is the premier workhorse for congestion data collection! Designed to optimize the collection process, the RoadTrend can collect over 250,000 records per hour, providing a new benchmark in performance. The compact data collection device needs only power, communication and a 2.4 GHz antenna.

Cameleon ITS

Cameleon ITS is a central software platform for transportation monitoring and management that allows for the control of ITS-specific devices, including cameras, DMS signs, detector stations, gates, signal heads and incident detection. Cameleon ITS includes a complete video management solution native to the application.

DA-400

The DA-400 is your bridge from the traffic cabinet to the cloud. More than just a piece of hardware, it enables a wide range of critical infrastructure monitoring and reporting. Whether you need to connect remote infrastructure or take advantage of currently inaccessible data, the DA-400 provides the right solution. Native compatibility with the FLIR Acyclica platform helps turn available data into useful, valuable information.

FLIR Cascade

FLIR Cascade is our next-generation platform for turning raw data, incident records, and alerts from your entire fleet of FLIR traffic detectors into actionable insights for you and your team. Cascade gathers traffic information from an entire camera system and collects it in one place—like having a traffic control center at your fingertips—and it's smart enough to alert on only relevant events so you can focus where it counts. Advanced algorithms allow Cascade to assess and prioritize events as they happen across multiple cameras, reducing unwanted alarms. A network connection, PC, and browser are all you need to access Cascade's state-of-the art traffic management solution, and it integrates easily with both FLIR traffic detectors and third party systems. Take the complexity out of traffic management and make faster, more informed decisions that keep vehicles moving—and drivers safer.

FLIR FLUX

FLUX is an intelligent software platform for use with a FLIR video detection system. FLUX collects traffic data, events, alarms and video images generated by the video detectors, sensors and cameras. FLUX also offers video management capacity and can control network video recorders, video walls, mobile and fixed cameras.