PathFindIR II is a powerful thermal night vision system that helps you clearly see road hazards in total darkness, and it will alert you to nearby vehicles, people, and animals. Headlights typically illuminate about 450 feet straight ahead, but PathFindIR II detects heat without a need for light, allowing you to see up to four times farther down the road. You’ll have visibility through dust, smoke, or fog, and better capability to avoid an accident.
Multiple configurations are available for all PathFindIR II models including animal detection (AD), pedestrian detection (PD), and logo branding.
PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.