Support Center

ROICs

All Products (23) Grid view Grid view List View List View

FLIR ISC9705

The ISC9705 was the first off-the-shelf, standard multiplexer introduced to the market. Since its introduction in October 1997, detector manufacturers across the globe have purchased the ISC9705 for building infrared focal plane arrays. This high-performance, 320 × 256 pixel, 30-micron pitch readout integrated circuit is built using a submicron complementary metal-oxide-silicon (CMOS) process, delivered in 6-inch wafer form. Devices are tested and delivered to customers in wafer form with an extensive set of user documentation.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC9809

The ISC9809 is a 320 × 256 format, 30-micron pitch ROIC, specifically designed for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 70 electrons. This mid-format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, skimming, power and current adjustments, and additionally supports selectable integration capacitors (0.17M or 3.5M electrons).

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC0704

The ISC0704 is a 320 × 256 format, 30 micron device designed for low power applications using InSb detectors. The detector layout is compatible with the ISC9705 but operated in single output mode only to achieve the <20mW power dissipation. A 60 Hz frame rate is achieved operating in integrate-while-read mode.

FLIR ISC0903

The ISC0903 is a 320 × 256 format, 30-micron pitch, two-color, dual polarity ROIC. It is designed for use with p-on-n or n-on-p detectors such as strained-layer superlattice devices. It is based on the ISC9705 so the pixel pitch is identical and interface is similar. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image.

FLIR ISC0208

The ISC0208 is a high-performance, European format, 384 × 288 format, 25-micron pitch readout integrated circuit. Two versions are available, -1 with a 18M electron well capacity designed for use with QWIP detectors and -2 with a 13M electron well capacity for InSb detectors. The ISC0208 is built using a submicron complementary metal-oxide-silicon process. Devices are typically delivered in 6-inch wafer form with extensive user documentation and test data included with each delivery.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC0402

The ISC0402 is 640 × 512 format, 20-micron pixel ROIC. It’s compatible with P-on-N detectors such as InSb, QWIP, InGaAs, and MCT. It offers the same advanced features as our other standard designs including windowing, adjustable gain, interlaced/non-interlaced readout, power adjustment, and multiple output channels. Two versions of the design are available with different size integration capacitors 3.5M electrons for the smaller well and >6M electrons for the large well version.

FLIR ISC0403

The ISC0403 is a 640 × 512 format ROIC with a 15-micron pixel pitch. Used with P-on-N detectors, this ROIC offers the same advanced features as our other standard designs including windowing, adjustable gain, snapshot integration integrate-then-read and integrate-while-read modes, power adjustment, and multiple output channels allowing data rates of up to 120 frames/sec for full frame operation and 2054 frames/sec for small window sizes. The charge capacity is >6.5M electrons and the bias adjustment is 600mV.

FLIR ISC0905

The ISC0905 is a 640 × 512 format, 30-micron pitch, two-color, dual polarity device. It is designed for use with p-on-n or n-on-p detectors such as strained-layer superlattice devices. This large format device is based on the mid-format ISC0903 with the same pixel pitch and similar interface. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image.

FLIR ISC9901

The ISC9901 is a large format ROICs compatible with P-on-N detectors like InSb, QWIP, InGaAs, and MCT, this 640 × 512 array is a small brother to our ISC9803 device, with a smaller pixel pitch of 20 microns. It offers advanced features like windowing, image transposition, adjustable gain, and multiple output channels allowing date rates of up to 97 frames/sec for full frame operation and 930 frames/sec for small window sizes.

FLIR ISC0002

The ISC0002 is a 640 × 512 format, 25-micron pitch device, designed for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 70 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, skimming, power and current adjustments, and additionally supports selectable integration capacitors (39K or 1.9M electrons).

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC1202

The ISC1202 is a 640 × 512 format, 15-micron pitch ROIC optimized for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 35 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, power and current adjustments, and additionally supports 3 selectable integration capacitors (41K, 118K or 1.38M electrons).

FLIR ISC0309

The ISC0309 is the replacement device for the ISC9803 and is form, fit and function the same large format ROIC. Compatible with P-on-N detectors such as InSb, QWIP, InGaAs, and MCT, this 640 × 512 format, 25-micron pitch is the big brother to our ISC9705 device. It offers the same set of advanced features such as windowing, adjustable gain, snapshot integration, interlaced/non-interlaced readout, power adjustment, as well as multiple output channels allowing date rates of up to 107 frames/sec for full frame operation and 14,160 frames/sec for small window sizes.

FLIR ISC0404

The ISC0404 is a 1024 × 1024 format ROIC with 18-micron pixel pitch. Designed for use with P-on-N detectors such as InSb, InGaAs, and T2SLS detectors, this array offers the same advanced feature set as all of our standard designs, including multiple output channels allowing data rates of up to 120 frames/sec for full frame operation and 2054 frames/sec for small window sizes. The charge capacity is >10M electrons and the bias adjustment is 600mV.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC0904

The ISC0904 is 1K × 1K format, 18-micron pixel pitch device. It is derived from the ISC0404 but designed for N-on-P detectors such as strained-layer superlattice devices or MCT. The 18-micron pixel pitch is identical and the user interface is similar. The ISC0904 has a well capacity of 11M electrons and can be operated in 4, 8 or 16 output mode. A frame of 120 Hz can be achieved for 1024 × 1024 pixels using the 16-output mode.

FLIR ISC0802

The ISC0802 is a 1344 × 784 format, 14-micron pixel device designed for use with low reverse bias detectors such as InSb or MCT. This HD format ROIC can operate in 4, 8 or 16 output mode, achieving a 120 Hz frame rate in 16-output mode. The ISC0802 supports windowing, adjustable integration time, integrate-while-read or integrate-then-read modes as well as adjustable bias and power settings.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

FLIR ISC1308

The ISC 1308 is a dual polarity, dual band 1280 × 1024 format, 12-micron pitch ROIC. This ROIC can be operated as a dual or single-color device. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image. The ISC1308 supports multiple output mode, windowing, adjustable integration time and mode, two integration capacitors and adjustable bias settings.

FLIR ISC1504

The ISC1504 is our largest format ROIC, optimized for InGaAs/VisGaAs detectors. This 1920 × 1080 format, 10-micron pitch device uses a CTIA input circuit for P-on-N detectors. The ISC1504 supports anti-blooming, input skimming, multiple integration modes and selectable output modes. A simple user interface with analog outputs allows for easy integration into high resolution systems.

FLIR ISC1901

The ISC1901 is a 2048 × 1536 format, 10-micron pitch device designed for P-on-N detectors with a direct injection input circuit. The ISC1901 supports single sample or sub-frame averaging for effective well fill of 3 to 19M electrons, respectively. The selectable settings allow user control of modes such as 2 × 2 binning, 8 or 16 output channels and additional reverse bias for QWIP detectors. Teledyne FLIR’s familiar user interface makes system integration straightforward.

FLIR ISC1902

The ISC1902 is a 2048 × 2048 format, 10-micron pitch device designed for P-on-N detectors with a direct injection input circuit. The ISC1902 is the big brother to the ISC1901 and supports all the same features with higher resolution. This includes single sample or sub-frame averaging for effective well fill of 3 to 19M electrons, respectively. The selectable settings allow user control of modes such as 2 × 2 binning, 8 or 16 output channels and additional reverse bias for QWIP detectors. Teledyne FLIR’s familiar user interface makes system integration straightforward.

FLIR ISC9802

Linear array, 512 × 1 format, 25-micron channel pitch that supports both wire and bump bonding detector interfaces. It’s user configurable as a 512 × 1, 256 × 1 or 128 × 1 array. The ISC9802 is low noise, has a low input impedance front end, a correlated double sampling stage and wide range of selectable integration capacitors.

PRODUCT END-OF-LIFE NOTICE

The end-of-sale date to order the affected product is March 18, 2024. Customers will continue to receive support from Teledyne FLIR until June 30, 2025. See the notice below for additional details.

ISC1404

The ISC 1404 is large, well optimized for InSb and SLS, 2K × 2K format, 10 micron pitch ROIC.

FLIR ISC0701

FLIR offers readout integrated circuits (ROICs) mounted on flex circuits (COFs) for use in flat panel X-ray detector systems. These devices support applications involving general digital radiography, mammography, surgery, fluoroscopy, angiography, tomography, non-destructive testing, and industrial instrumentation.

FLIR ISC1105

FLIR offers readout integrated circuits (ROICs) mounted on flex circuits (COFs) for use in flat panel X-ray detector systems. These devices support applications involving general digital radiography, mammography, surgery, fluoroscopy, angiography, tomography, non-destructive testing, and industrial instrumentation.