Support Center

CBRNE Detectors for Public Safety - Drugs & Narcotics

All Products (6) Grid view Grid view List View List View

Griffin G510x

The Griffin™ G510x Gas Chromatograph Mass Spectrometer (GC/MS) is a versatile, person-portable chemical identifier specifically optimized for the detection of Narcotics and Explosives. Get confirmatory Identification of major and minor chemical constituents in street drugs in under 5 min. It provides near real time confirmation of presumptive techniques used during emergency missions (FTIR, Raman, and HPMS). The integrated Sample injection port allows for environmental, forensic, and hazardous material sampling via the included Sample Prep Kit. The 9” on-board touchscreen displays guided user prompts and can be operated while wearing personal protective equipment (PPE). Long-lasting, on-board batteries ensure every mission is supported from beginning to end.

Griffin G510

The portable Griffin™ G510 GC/MS (gas chromatograph mass spectrometer) helps responders identify chemicals in the field within minutes. This includes trace-level detection of narcotics like Fentanyl and its analogues, opioids, amphetamines, and other drugs-of-abuse, CWAs (including being validated for A-series or Novichok agents), explosives, TICs, environmental pollutants, and other chemicals of interest. The Griffin G510 GC/MS is a confirmatory decision support tool that helps guide response professionals in determining the appropriate next steps.

Griffin G465

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G460

The Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G410

The Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Fido® X80

The Fido® X80 (formerly Griffin 844) is a desktop trace detector that is used to screen personal belongings, parcels, cargo, skin, vehicles, and other surfaces for explosives and narcotics threats. It delivers a significantly lower false alarm rate than other offerings, offers expandability to address future threats without impacting sensitivity, and ensures fast and reliable clear-down to maximize availability.