Support Center

Command and Control Software

All Products (3) Grid view Grid view List View List View

Cameleon V5 Enterprise

FLIR’s Cameleon V5 Enterprise is off-the-shelf perimeter intrusion detection software that can be configured to meet challenging requirements. There are flexible workspace layouts and support for multiple monitors. The architecture allows for the addition of new devices and systems using IP connectivity without modifying the core software. In addition, clients can simultaneously log into multiple servers.

Cameleon Tactical

The Cameleon™ Tactical advanced camera control system is designed to provide a highly-customizable, user-friendly environment for security and surveillance applications. Its strength is its ability to control virtually any number and combination of analog and IP devices from different manufacturers with point and click simplicity. Cameleon Tactical seamlessly integrates cameras, monitors, switchers, DVRs and a host of other types of devices. Custom-developed drivers provide easy integration of legacy equipment with new systems, helping ensure cost-effectiveness.

RAVEN Site Planning Tool

Raven is a professional site planning tool that empowers planners, integrators, and end users with thermal camera simulation in an easy-to-use Google Maps layout. Use Raven to map out proposals using our latest technology solutions such as the FLIR Elara R290 radar, the Quasar 4K visible PTZ cameras, and the FH-Series ID multispectral fixed cameras. Not only does Raven give you access to our security portfolio, you can also map out any traffic camera needs using the latest ITS cameras.