Support Center

Thermal Security Cameras

All Products (24) Grid view Grid view List View List View

Elara FB-Series O

The compact FLIR Elara™ FB-Series O thermal security camera delivers industry-leading thermal imaging for perimeter and wide area protection around the clock. The camera also offers "plug-and-play" compatibility with external video analytics and major VMS suppliers, including FLIR United VMS, for additional functionality and a flawless user experience.

Elara™ FB-Series ID

The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.

ELARA™ FC-Series ID

The Elara FC-Series ID is a premium FLIR thermal security camera for perimeter protection. The Elara FC-Series ID includes onboard video analytics capable of classifying human or vehicular intrusions, resulting in fewer false alarms.The Elara FC-Series ID also offers a wide range of high-performance lenses and multiple resolutions, giving greater flexibility in tailoring security systems to specific site conditions.

Elara™ FC-Series O

The Elara™ FC-Series O thermal security camera is one of FLIR’s premium thermal security cameras for perimeter protection. The Elara FC-Series O integrates with external video analytics devices, such as FLIR’s TRK or third party solutions, to classify human or vehicular intrusions. The Elara FC-Series O also offers a wide range of high-performance lenses, with a choice of resolutions, offering greater flexibility for tailoring security systems to specific site conditions.

ELARA™ FC-Series R (Security)

The Elara FC-Series R thermal imaging camera features non-contact temperature measurement capabilities for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment. The Elara FC-Series R combines state-of-the-art image detail and reliable radiometric detection. Flexible alarming options include email, web and mobile apps, edge image storage, digital outputs, or VMS event notifications.

ELARA™ FC-Series S

The award-winning FLIR ELARA™ FC-Series thermal network camera sets the standard for high quality thermal security cameras, delivering the best image detail in challenging environments. The ELARA Elara FC-Series S can do the work of numerous visible cameras, reducing the need for additional lighting infrastructure.

FH-Series ID

The FLIR FH-Series ID are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide reliable intruder-detection capabilities for perimeter security. Built-in convolutional neural network (CNN) analytics accurately detect and classify human and vehicle threats moving at high or low speeds, minimizing false alarms and daily operations costs. Custom scheduling enables security operators to set intrusion analytics to run on visible streams during the day and on thermal streams throughout the night, establishing optimized coverage for any lighting condition.

FH-Series R

The FLIR FH-Series R are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide rapid visual verification of hot spots in early fire detection applications. When a hot spot or temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality. Combining the power of thermal hot-spot detection with intelligent vehicle detection, false alarms from hot exhaust pipes can be dramatically reduced.

FH-Series R PTZ

The FH-Series R PTZ is a ruggedized, fixed Pan-Tilt Zoom IP visible plus thermal radiometric camera for fire detection and security applications. This multi-spectral camera integrates industry-leading thermal imaging with 1080p visible imaging to provide rapid visual verification of smoke and hot spots and for detecting fires early in outdoor areas. The onboard radiometry in the camera, combined with Pan-Tilt-Zoom functionality, enables continuous wide area coverage and round the clock monitoring against potential fires. When a hot spot or surface temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality.

FLIR Elara DX-Series

The FLIR Elara™ DX-Series multispectral pan/tilt/zoom (PTZ) security camera provides full situational awareness in the most punishing environments. Combining thermal and visible light imagers, the Elara DX-Series gives operators the ability to monitor large areas in complete darkness, glaring light, and adverse weather. The exceptional detection and identification capabilities of multispectral cameras help integrators provide solutions for challenging imaging problems at critical infrastructure sites and remote facilities.

FLIR FC-Series AI

The FLIR FC-Series AI is a thermal analytics security camera that offers a reliable, cost-effective way to protect perimeters from intrusion. The AI analytics combines both DNN and motion analytics that together enhances situational awareness and incident detection, enabling users to make better informed decisions that increases safety and improves coordination and efficiency. The FLIR FC-Series AI's thermal sensitivity (<25 mK NETD) provides crisp image clarity positively impacting the quality and performance of analytics. In addition, the FC-Series AI provides the widest range of lens options and cyber-hardened, seamless integration with Video Management Systems including FLIR UVMS and 3rd party video management systems.

FLIR FC-Series AI-R

The FLIR FC-Series AI-R is a ruggedized thermal radiometric camera that integrates industry-leading thermal imaging to detect hot spots and combustion risks in harsh outdoor environments and remote areas. When the object surface temperature reaches pre-set upper thresholds, the FC-Series AI-R continuously monitors for temperature changes or hot spots in areas prone to fire risks, such as storage containers, warehouses, combustible piles, landfills, and waste bunkers. Upon detecting a hot spot or significant temperature change, the camera promptly sends an alarm to the Video Management System (VMS) for immediate assessment and swift deployment of response tactics. Integrating Deep Neural Network and motion analytics, with a thermal sensitivity of <35 mK NETD, the FC-Series AI-R offers enhanced situational awareness and clear image quality. This camera also offers a range of lens options and boasts cyber-hardened integration with both FLIR UVMS and third-party VMS, making it a versatile tool for perimeter security and physical asset safety.

FLIR TCX Thermal Bullet

The TCX Bullet leads the industry in providing affordable, high-performance thermal security imaging. Available with resolutions of 480 or 320, the TCX Bullet produces accurate intrusion detection using high-contrast thermal video and built-in video motion detection (VMD). The TCX Bullet is a flexible thermal solution that enables you to see clearly in complete darkness, in bright sunlight, through smoke, dust, or even light fog.

FLIR TCX Thermal Mini-Bullet

The TCX Thermal Mini-Bullet security camera offers affordable, high-contrast thermal video with built-in video motion detection (VMD) and alarm verification. The TCX Mini Bullet enables a whole new range of applications for thermal imaging in one affordable device, such as supporting retail traffic flow and queue management in business settings and providing reliable surveillance in low light conditions.

PT-Series HD

The FLIR PT-Series HD is our most advanced dual-sensor security system, combining a cooled or uncooled 640×480 resolution thermal sensor, a 1080p HD visible-light imaging sensor, and a high speed, precision pan/tilt system. The PT-Series HD integrates easily with FLIR United VMS 8.0, as well as other major third party video management systems, making it an extremely versatile solution for critical infrastructure protection in total darkness, bright sun, and adverse conditions.

PTZ TCX

The FLIR TCX Thermal PTZ camera integrates with existing alarm sensors to deliver accurate, real-time visual assessment and alarm verification 24/7. Available in 640x480 and 320x240 resolutions, the FLIR TCX PTZ has onboard Video Motion Detection (VMD) analytics. FLIR thermal cameras give you the advantage to see clearly in complete darkness without any illumination, in bright sunlight, through smoke, dust or even light fog.

Saros DM-Series

The FLIR Saros DM-Series introduces eight new VGA and QVGA resolution options to FLIR’s multi-sensor security lineup. Capable of capturing video in complete darkness, bright sunlight, and through smoke, dust, or light fog, the DM-Series provides superior perimeter protection in the toughest lighting and environmental conditions. A built-in 4K visible light camera operates alongside the thermal sensor to capture minute details in low light conditions. The DM-Series also integrates with the FLIR United Video Management System (UVMS), as well as other ONVIF-compliant video management systems. This gives users complete control over the all new dual-sensor viewing mode, alarm functions, and fully programmable preset tour.

Saros™ DH-390 Dome

The FLIR Saros™ DH-390 Dome combines multiple traditional perimeter protection technologies into a unified solution that delivers accurate, actionable alerts and verified alarm data. The Saros DH-390 includes multiple FLIR Lepton thermal sensors, a 1080p camera, IR and visible LED illuminators, advanced onboard analytics, two-way audio, and digital I/Os. FLIR Saros enables businesses to implement reliable, state-of-the-art outdoor intrusion detection in a cost-effective manner by minimizing the equipment required and reducing false alarms.

TRITON™ A310 PT (Security)

Security professionals around the world have been using FLIR thermal cameras for perimeter and critical asset security for years. Facility Operations and Safety personnel have been using FLIR cameras to gather non-contact temperature measurements and condition monitoring data for decades. A310F and A310PT cameras are the first in the world to combine thermal and visible light video security imaging with automated safety monitoring based on the detection of temperature measurement thresholds.

Triton™ D-Series

The compact Triton™ D-Series thermal security camera reveals intruders and other security threats in complete darkness and inclement weather using a discrete dome-style enclosure. The camera offers precise pan/tilt control and fully-programmable scan patterns, radar slew-to-cue, and slew-to-alarm functionality via IP standards. The result is clear 24/7 imaging capability.

TRITON™ F-Series

F-Series high-resolution thermal security cameras are fixed-site cameras that give you video and control over both IP and analog networks. F-Series cameras define the new standard of performance with five models that provide 640 × 480 thermal resolution to give you greater image detail, longer detection range, and better analytics performance than ever before.

Triton™ F-Series ID

The FLIR Triton™ F-Series ID thermal security cameras set the new standard of perimeter protection for critical infrastructure. The Triton F-Series ID features best-in-class thermal imaging detail and high-performance onboard analytics for classifying human or vehicular intrusions. FLIR’s premium line offers five models with full 640 × 480 thermal resolution, longer detection ranges, and better analytics performance than ever before.

Triton™ PT-602CZ

The FLIR Triton™ PT-602CZ uses a cooled midwave infrared detector with 640 x 480 resolution to create extremely detailed thermal images at long ranges and in extreme conditions. Equipped with powerful optics that combine excellent situational awareness with continuous zoom capability, the Triton PT-602CZ is a flexible imaging solution for the most demanding applications.

Triton™ PT-Series

The FLIR Triton™ PT-Series combines thermal and visible-light imagers in a single system. The precision pan/tilt mechanism enables accurate control, while also providing fully programmable scan patterns, radar slew to-cue, and slew-to-alarm functions. Designed for high performance, easy installation, and long-term reliability, Triton PT-Series cameras offer either 320 x 240 or 640 x 480 thermal resolution with full WDR.