Support Center

Tactical Solutions - Handheld Surveillance

All Products (6) Grid view Grid view List View List View

Recon® B2-FO

The Recon® B2-FO multi-sensor biocular combines long-range imaging and target geo-location in a compact, portable, lightweight package. Integrate B2-FO into a remote kit for wireless operation and live video streaming. Add on a 2.5x extender in the field to increase target range to >10 km for vehicle-size targets. Delivering crisp, clear thermal and visible imagery for target identification at maximum standoff, the Recon B2-FO gives forward observers the flexibility and performance required on today’s battlefield.

Recon® B9

The Recon® B9 delivers unmatched range performance and image quality in a light, ergonomic package that features a long-wave IR sensor and color EO camera with 4x continuous digital zoom as well as image storage/download capability. An optional 30mW laser pointer and internal DMC are also available. Powered by AA batteries, this portable imager is ideal for force protection, surveillance, reconnaissance, overwatch, and drug interdiction.

Recon® V

The Recon® V is a compact and light yet rugged multi-sensor thermal binocular designed for 24/7 day and night field operations that require enhanced imagery and long standoff range. Its internal GPS, DMC, and long-range laser pointer provide accurate range to target as well as precise location. The 10x continuous zoom optics, MEMS-based electronic stabilization, and high-definition color video display combine to provide unmatched image quality and flexibility.

Recon® V Ultra Lite

Fully operational at less than three pounds, the breakthrough Recon V Ultra Lite provides mid-range target detection, recognition, recording and geo-location with an HD color camera and high sensitivity thermal channels. Powered by commercially available AA batteries, the unit has a run time greater than two and a half hours with smart power management. Combining with a highly accurate laser range finder, GPS, digital magnetic compass and intuitive user interface, targets can be quickly located 24/7.

ReconĀ® B9-FO

The Recon® B9-FO is a ruggedized dual channel thermal biocular that incorporates a large format high sensitivity thermal imaging camera, continuous zoom color CCD channel, GPS, DMC, long range laser range finder (LRF) and target geo-location.

ReconĀ® M18

The Recon® M18 is a full-featured, high performance pocket-portable tactical scope with a standard 640x480 imager, remote video output, and available laser pointer. It’s MIL hardened and submersible, with low power consumption for long battery life.