Support Center

Tactical Solutions - Weapons Sights

All Products (11) Grid view Grid view List View List View

THERMOSIGHT® HISS-HD

The HISS-HD thermal weapon sight provides clear, long-range optics for snipers and machine gun crews. It effortlessly mounts on MIL-STD-1913 rails, interfaces with various day scopes and weapons, and exceeds 2200 meters in target detection. With exceptional portability, compatibility with ballistic devices, and an optional remote control pendant for enhanced stability, the HISS-HD has unmatched capabilities in most operational scenarios.

MilSight® S135 Magnum Universal Night Sight (MUNS)

The MilSight S135 MUNS is a high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 Picatinny rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms. The sight allows snipers to detect and recognize man-size targets in excess of 800 meters. Developed for the USMC and adopted by US and NATO forces, S135 MUNS is compatible with multiple weapons platforms up to and including .50 caliber.

MilSight® S140-D

Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, the MilSight® S140-D ADUNS (advanced dual-band universal night sight) offers ultimate mission flexibility. Use as a thermal weapon sight, on a spotting scope for long-range reconnaissance, or as a handheld observation device. The ADUNS system offers high-resolution blended thermal and image intensified night vision that provides crisp imagery through total darkness, fog, smoke, dust, and many other obscurants.

MilSight® T105 UNS® Universal Night Sight®

The MilSight T105 UNS Universal Night Sight clip-on weapon sight allows tactical engagements out to 600 meters. Mount in front of a boresighted day optic to quickly adapt any standard issue weapon for night operations. T105 UNS is engineered for battlefield use, successfully tested on weapons up to and including .50 caliber. It offers mission flexibility as a weapon sight with up to 12x magnification; mount with a spotting scope for long-range reconnaissance or use handheld as an observation device.

MilSight® T90 Tactical Night Sight (TaNS®)

The MilSight T90 TaNS is a high-resolution weapon sight that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms. Based on the US Special Forces’ SU-270/PAS, this clip-on I2 sight is designed for close-quarter combat and short-range tactical engagements. It offers mission flexibility as a weapon sight with up to 8x magnification; mount with a spotting scope for long-range reconnaissance or use handheld as an observation device.

ThermoSight BORC

The ThermoSight™ BORC clip-on thermal sight provides 24/7 capability to the RBS 70 laser beam riding anti-aircraft missile system. It provides quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment. It also allows the laser guidance beam from the day sight to pass without distortion to the missile for a jam proof accurate guidance.

ThermoSight® HISS-XLR

The ThermoSight® HISS-XLR clip-on thermal weapon sight allows snipers to detect and recognize man-size targets in excess of 2,000 meters, an increase in engagement range of more than 25% compared to previous models. Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, HISS-XLR can interface with a wide range of day scopes and weapon platforms. Long-range optics coupled with an HD display provides crisp imagery, and portrait orientation compensates for bullet drop at extreme ranges.

ThermoSight BIRC

The ThermoSight™ BIRC clip-on thermal sight provides 24/7 capability to the RBS 56 (BILL 2) wire-guided anti-armor missile system. It provides quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment.

ThermoSight® RWS-M

With decades of experience from designing and manufacturing exceptional military sights, now offers powerful remote weapon sights. The cost-effective ThermoSight® RWS-M includes multi-sensor imaging based on uncooled as well as cooled IR, including Day-TV and LRF.

ThermoSight® T75

Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, the ThermoSight® T75 offers mission flexibility as a long-range thermal weapon sight and as a hand-held observation device. It’s designed to interface with a wide range of day scopes and weapon platforms. The T75 runs on common AA Li batteries and is equipped with large, rugged controls for image adjustment. The long-wave IR sensor provides crisp imagery all night and all day.

Wedge Prism

Shooting at extreme ranges requires more elevation adjustment than is available with most riflescopes. The Wedge Prism mounts directly in front of the HISS-XLR and HISS-HD thermal clip-on sights. The Wedge Prism precisely elevates the image presented by the sight, allowing the shooter to combine the fixed elevation of the Wedge Prism and the elevation range of the riflescope, enabling precise engagements at extreme distances.