Support Center

Lasers - Illuminators

All Products (7) Grid view Grid view List View List View

CLI-30

VCSEL-based Compact Laser Illuminator (CLI) is a high power, pulsed laser illuminator capable of up to 30 W of peak output power. Designed for SWaP-sensitive platforms, the CLI provides speckle-free illumination in a passively cooled compact package. Currently available in the NIR band at 860 nm and the SWIR band at 1060 nm, the CLI is controlled through a serial port and operates from 8 up to 1000 Hz.

CLI-650

NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image quality with higher signal-to-noise ratios. 650 mW model provides high brightness illumination in a 3° spot size.

CLI-TO

NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image quality with higher signal-to-noise ratios. 100mW models provides high brightness illumination in a 3° spot size.

CLIP-NIR

Designed for demanding Joint Terminal Attack Controller (JTAC) requirements, CLIP™ NIR is a military-qualified 830 nm NIR illuminator and pointer incorporating advanced (patent pending) illumination technology. Its optical design produces better performance over temperature, and features three operating modes: pointer only, illuminator only, and a unique combination mode that places a bright point in the center of the illuminated scene. CLIP NIR is mil-spec and features a standard rail mount and compliant safety interlocks.

MLI-100

The VCSEL-based Miniature Laser Illuminator (MLI) is designed for SWaP-sensitive platforms, including unmanned aerial vehicles and hand-held systems for military personnel. Available in 100 mW and 400 mW models at 808, 850, or 860 nm, the MLI is controlled through a serial port and can operate in both CW and QCW modes. Externally controlled brightness and pulsing are available. Because the MLI is an OEM component, can customize it to fit your specific requirements.

MLI-400

VCSEL-based Miniature Laser Illuminator (MLI) is designed for SWaP-sensitive platforms, including unmanned aerial vehicles and hand-held systems for military personnel. Available in 100 mW and 400 mW models at 808, 850, or 860 nm, the MLI is controlled through a serial port and can operate in both CW and QCW modes. Externally controlled brightness and pulsing are available. Because the MLI is an OEM component, can customize it to ft your specific requirements.

SABER-NIR

The SABER-NIR illuminator provides high-power, near-infrared illumination for use with night vision and I2 imagers. With up to 499mW of adjustable NIR illumination, the SABER-NIR provides unsurpassed beam uniformity for the ultimate capability in feature resolution and target discrimination. Small and lightweight, the battery operated SABER-NIR can be rifle-mounted or handheld. With variable beam divergence and variable intensity from 10mW to 499mW, it can be used for both close quarter, long-range, and precision applications. The SABER-NIR provides a key tool for operators day or night.

The sale of these devices, intended solely for use by government law enforcement agency personnel, is restricted to Federal, state, and local government law enforcement agencies through a direct purchase order.