Support Center

Thermal Security Cameras - Pan-Tilt

All Products (9) Grid view Grid view List View List View

FH-Series R PTZ

The FH-Series R PTZ is a ruggedized, fixed Pan-Tilt Zoom IP visible plus thermal radiometric camera for fire detection and security applications. This multi-spectral camera integrates industry-leading thermal imaging with 1080p visible imaging to provide rapid visual verification of smoke and hot spots and for detecting fires early in outdoor areas. The onboard radiometry in the camera, combined with Pan-Tilt-Zoom functionality, enables continuous wide area coverage and round the clock monitoring against potential fires. When a hot spot or surface temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality.

FLIR Elara DX-Series

The FLIR Elara™ DX-Series multispectral pan/tilt/zoom (PTZ) security camera provides full situational awareness in the most punishing environments. Combining thermal and visible light imagers, the Elara DX-Series gives operators the ability to monitor large areas in complete darkness, glaring light, and adverse weather. The exceptional detection and identification capabilities of multispectral cameras help integrators provide solutions for challenging imaging problems at critical infrastructure sites and remote facilities.

PT-Series HD

The FLIR PT-Series HD is our most advanced dual-sensor security system, combining a cooled or uncooled 640×480 resolution thermal sensor, a 1080p HD visible-light imaging sensor, and a high speed, precision pan/tilt system. The PT-Series HD integrates easily with FLIR United VMS 8.0, as well as other major third party video management systems, making it an extremely versatile solution for critical infrastructure protection in total darkness, bright sun, and adverse conditions.

PTZ TCX

The FLIR TCX Thermal PTZ camera integrates with existing alarm sensors to deliver accurate, real-time visual assessment and alarm verification 24/7. Available in 640x480 and 320x240 resolutions, the FLIR TCX PTZ has onboard Video Motion Detection (VMD) analytics. FLIR thermal cameras give you the advantage to see clearly in complete darkness without any illumination, in bright sunlight, through smoke, dust or even light fog.

Saros DM-Series

The FLIR Saros DM-Series introduces eight new VGA and QVGA resolution options to FLIR’s multi-sensor security lineup. Capable of capturing video in complete darkness, bright sunlight, and through smoke, dust, or light fog, the DM-Series provides superior perimeter protection in the toughest lighting and environmental conditions. A built-in 4K visible light camera operates alongside the thermal sensor to capture minute details in low light conditions. The DM-Series also integrates with the FLIR United Video Management System (UVMS), as well as other ONVIF-compliant video management systems. This gives users complete control over the all new dual-sensor viewing mode, alarm functions, and fully programmable preset tour.

TRITON™ A310 PT (Security)

Security professionals around the world have been using FLIR thermal cameras for perimeter and critical asset security for years. Facility Operations and Safety personnel have been using FLIR cameras to gather non-contact temperature measurements and condition monitoring data for decades. A310F and A310PT cameras are the first in the world to combine thermal and visible light video security imaging with automated safety monitoring based on the detection of temperature measurement thresholds.

Triton™ D-Series

The compact Triton™ D-Series thermal security camera reveals intruders and other security threats in complete darkness and inclement weather using a discrete dome-style enclosure. The camera offers precise pan/tilt control and fully-programmable scan patterns, radar slew-to-cue, and slew-to-alarm functionality via IP standards. The result is clear 24/7 imaging capability.

Triton™ PT-602CZ

The FLIR Triton™ PT-602CZ uses a cooled midwave infrared detector with 640 x 480 resolution to create extremely detailed thermal images at long ranges and in extreme conditions. Equipped with powerful optics that combine excellent situational awareness with continuous zoom capability, the Triton PT-602CZ is a flexible imaging solution for the most demanding applications.

Triton™ PT-Series

The FLIR Triton™ PT-Series combines thermal and visible-light imagers in a single system. The precision pan/tilt mechanism enables accurate control, while also providing fully programmable scan patterns, radar slew to-cue, and slew-to-alarm functions. Designed for high performance, easy installation, and long-term reliability, Triton PT-Series cameras offer either 320 x 240 or 640 x 480 thermal resolution with full WDR.