Support Center

Mechanical Maintenance

All Products (35) Grid view Grid view List View List View

Extech 461750

A tachometer is a device that measures the angular speed of a rotating shaft in terms of revolutions per minute (RPM). The Extech 461750 Tachometer features surface wheels that measure contact surface speeds of rotating (10 to 9,999 RPM) and moving (3 to 6,560 ft./minute; 1 to 1999. 9 m/min) objects. Complete with 9V battery and surface wheels.

Extech 461825

Perform tachometer RPM measurement, stroboscopic speed and motion analysis with the Extech 461825 Combination Photo Tachometer and Stroboscope. The unique display reverses character direction depending on which measurement mode you are using. The tachometer memory stores last, max, and min readings for recall. The strobe features course and fine flash rate adjustments in 3 ranges. It is complete with 4 AA batteries, reflective tape, and carrying case.

Extech 461830

The Extech 461830 is a digital StroboTach tachometer. Freeze motion and analyze rotating objects without contact. Checks and analyzes motion and speed by simply aiming and synchronizing its flash rate (FPM) with a rotating object. Ideal for measuring the speed of moving gears, fans, pumps, motors and other equipment used in general maintenance, production, quality control, or laboratories. Complete with 6 ft power cord, handle and can be tripod mounted.

Extech 461831

Freeze motion and analyze rotating objects without contact with the Extech 461831. This stroboscope allows you to check and analyze motion and speed by simply aiming and synchronizing its flash rate (FPM) with a rotating object. It is ideal for measuring the speed of moving gears, fans, pumps, motors, and other equipment used in general maintenance, production, quality control, or laboratories.

Extech 461834

The Extech 461834 is a replacement xenon lamp for Digital StroboTach Tachometers. It is compatible with the 461830 (115 VAC, 60 Hz) and 461831 (220 VAC, 50 Hz) Digital StroboTach Tachometers.

Extech 461891

The 461891 is a contact Tachometer. Surface wheels measure contact surface speeds (10 to 9,999 rpm) of rotating objects. The memory button holds last reading and recalls min/max readings display. Complete with wheels for linear surface speed (0.2 to 6560 feet/minute; 0.05 to 1999.9 meters/minute) or RPM measurements. Comes with cone tip, flat tip and spare wheel for surface speed measurements, four AA batteries, carrying case, and user manual.

Extech 461893

With the 461893, you can make non-contact RPM measurements (5 to 99,999 RPM) of rotating objects by pointing the integral light beam (6 in. target distance) at reflective tape placed on the object to be measured. The memory button holds last reading and recalls min/max readings display. Comes with 4 AA batteries, 23 in. (0.6 m) reflective tape, carrying case, and user manual.

Extech 461895

461895 Combines both contact (0. 5 to 19,999 RPM) and non-contact (5 to 99,999 RPM) models for use in virtually all tachometer applications. Uses visible light for non-contact measurements up to 6in. (150mm) from target. Comes with wheels for linear surface speed (0.2 to 6560 ft/m; 0.05 to 1999.9 m/m) or RPM measurements, 4 AA batteries, 23in. (0.6m) reflective tape, and carrying case.

Extech 461920

Extech's 461920 is a tachometer for RPM measurements. Make safe, non-contact RPM measurements (2 to 99,999 RPM) of rotating objects by pointing the integral laser (1.6-ft. target distance) at the reflective tape placed on the object to be measured. Complete with 9-Volt battery, reflective tape and user manual.

Extech 461937

The Extech 461937 is a set of spare Reflective Tape, coming in packs of 10. For use with any non-contact tachometer.

Extech 461950

The 461950 is a 1/8 DIN Panel Tachometer. Measure rotational motor speed, moving fans, pumps, gears, propeller devices. Choice of 2 sensor pickup types: Proximity sensor-0.1 in. (3 mm) target distance, range up to 36,000rpm (600Hz); Photoelectric sensor-0.4 in. (10 mm) target distance, range up to 6,000rpm (100Hz). 1/8 DIN size. Powered by 115/230VAC 50/60Hz.

Extech 461955

The Extech 461955 is a Proximity Sensor for use with the 461950 Panel Mount Tachometer. 461955 features a 2.5 mm target distance and a range of up to 36,000 rpm (600 Hz). Product comes complete with 1.8 m cable.

Extech 461957

The Extech 461957 is a Photoelectric Sensor. This product is for use with the 461950 Panel Tachometer. Featuring a measuring range up to 6000 rpm (100 Hz), it has a one centimeter target distance.

Extech 461990

Product is a 6-Pack for various measurement needs. The 461990 adds versatility to your contact tachometer needs as well as spare and replacement wheels.

Extech 461995

The Extech 461995 Combination Contact/Laser Photo Tachometer provides both contact (0. 5 RPM to 19,999 RPM) and non-contact (10 RPM to 99,999 RPM) RPM measurement functions for use in virtually all applications. Laser guided non-contact measure up to 2 m (6.5 ft) away for added safety and convenience. Comes with wheels for linear surface speed or RPM measurements, 4 AA batteries, 0.6 m (23 in) reflective tape, carrying case, and user manual.

Extech 475040

475040 is a Digital Force Gauge with a 5 digit LCD display and peak hold. Exclusive load cell measurement transducer. Over range, low battery and advanced function indicator. 5kg/176oz/49 Newtons measurement capacity. Basic accuracy of 0.4-percent. Complete with tension rod, carrying case and 4 adapters (flathead, cone, chisel and hook for tension), and 6 AA batteries.

Extech 475040-SD

The Extech 475040-SD Digital Force Gauge/Datalogger dates, time stamps, and stores up to 2 M of push/pull readings on an SD card in Excel format for easy transfer to a PC. Featuring a 5 digit LCD display with peak hold, exclusive load cell measurement transducer, and an overrange, low battery, and advanced function indicator. It has 5 kg/176 oz/49 Newtons measurement capacity with 0.5% basic accuracy and auto power off. Complete with SD card, tension rod, carrying case and 4 adapters (flathead, cone, chisel, and hook for tension), and 6 AA batteries.

Extech 475044

475044 is a High Capacity Force Gauge with a 5 digit LCD display and peak hold. Exclusive load cell measurement transducer. Over-range, low battery and advanced function indicators. 20kg/44.1 lbs/196.1 Newtons measurement capacity. Selectable fast/slow response times. Basic accuracy of 0.5%. Display reverses to match viewing angle. Complete with tension rod, carrying case and 4 adapters (flathead, cone, chisel and hook for tension), and 6 AA batteries.

Extech 475044-SD

The Extech 475044-SD Digital Force Gauge/Datalogger dates, time stamps and stores up to 2 M push/pull readings on an SD card in Excel format for easy transfer to a PC. It features a 5 digit LCD display with peak hold, an exclusive load cell measurement transducer, and an overrange, low battery, and advanced function indicator. 20 kg/44 lbs/196 Newtons measurement capacity. 0.5% basic accuracy with auto power off. Complete with SD card, tension rod, carrying case and 4 adapters (flathead, cone, chisel and hook for tension), and 6 AA batteries.

Extech 475055

475055 is a High Capacity Force Gauge. Measuring ranges from 0.05 to 100-kilograms, 0.05 to 220-pounds, 0.2 to 980 Newton. Basic accuracy of 0.5-percent. Tension or Compression, Peak hold and Zero functions. Positive/Reverse display for easy readability. Large LCD with back light feature. Complete with tension and compression adaptors, 6 AA batteries and case.

Extech 479097

The Extech 479097 Accessory Kit features a force gauge extension rod as well as three sets of hook, flat, cone, and chisel head adapters.

Extech AUT-TL

The Extech AUT-TL is an automotive fuse adaptor with an ATC-blade connector. Complete with an 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs for use with virtually any DMM with a 20 A current input. It has a measuring range of 20 A/48 VDC (10 sec max) and ± 2% accuracy.

Extech AUT-TLM

The Extech AUT-TLM are Car Fuse Adapter Test Leads, featuring an automotive fuse adaptor with a mini-blade connector. The 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs allow for use with virtually any DMM with a 20 A current input.

Extech AUT10

The Extech AUT10 is a Digital Tire Pressure Gauge featuring an illuminated white LED tip that helps locate the valve stem easier with ± (1% +1 PSI) accuracy. It includes a 3.5 digit backlit LCD with auto power off function and two 1.5 V AAA batteries.