Support Center

Industrial Imaging & Inspection

All Products (94) Grid view Grid view List View List View

FLIR VS80 Kits

The FLIR VS80 is a versatile, professional videoscope that you can rely on when inspecting locations that are difficult or unsafe to access. Seven unique compatible probes* with waterproof (IP67) camera tips are available to give you flexibility for virtually any type of inspection. Options include: a 160 × 120 thermal camera, 2-way and 4-way articulating visual camera, 25 m plumbing spool, HD camera, and dual HD camera probe. With one or more of the VS80 videoscope probes, you can perform a wide range of inspections, including industrial equipment maintenance, HVAC/R, building, and automotive applications. Easily maneuver the narrow camera probes into small openings and tight spaces, and view sharp, vivid images and videos from the large, 7-inch touchscreen display. Using the FLIR Tools Mobile app from a mobile device, you can view live images and video from the VS80, download saved files, and share them easily with customers or colleagues.

Choose from seven complete kits, or purchase the VS80 display and camera probes separately.

FLIR IRP-1

The FLIR IRP-1 port helps to improve worker safety and electrical inspection efficiency—all while reducing the installation costs associated with using thermal cameras to inspect indoor electrical cabinets. Designed to support quick and precise connection with a FLIR 80° lens (T300805), this lens-free port allows technicians to survey switchgear and other enclosed equipment carrying the risk of arc flash without the need to open the cabinet, greatly reducing the risk of arc flash injury. Technicians can execute predictive maintenance inspections faster, reducing the time needed to take on and off heavy arc-flash PPE, remove and replace electrical panels, and adjusting thermal camera settings to account for IR window transmission.

FLIR VS290

The FLIR VS290 is an industrial thermal and visual videoscope system designed to help professionals quickly and safely find hidden faults and dangers in difficult-to-access locations. Featuring a 160 × 120 true thermal imager and FLIR MSX® (VSC-IR32 and VSC-IR33 probes), VS290 videoscopes give users the power to see and measure invisible hot spots before catastrophic equipment failures can occur. The small, sleek tips allow for easy inspection through tight or confined openings, improving productivity and reducing diagnostic time. The 2-meter side-viewing probe options are CAT IV 600V safety rated—perfect for underground electrical vault inspections. The 1-meter forward-viewing probe is a practical fit for general purpose equipment and building thermal scans. All are versatile tools for the most demanding environments in utility, manufacturing, and building maintenance applications.

FLIR IR Windows

FLIR's IR Windows add a barrier between you and energized equipment, protecting you from arc flash accidents. IR windows are easy to install, easy to use, and will help you work with greater confidence. You’ll perform inspections more efficiently and reduce the threat of arc flash injury, all while staying in compliance with NFPA 70E requirements. Choose the anodized aluminum frame, or opt for durable stainless steel to prevent mixed metal issues.

FLIR IRW-xPC/xPS

The FLIR IRW-xPC/xPS joins the existing FLIR IR Window family to help you inspect more efficiently, make inaccessible components accessible, and save money by preventing unplanned downtime. The rectangular polymer windows are impact resistant and provide the largest viewing area available to monitor completely undisturbed assets inside energized electrical equipment. IR Windows-xPC/xPS are durable and stable in harsh environments, making them suitable for most industrial settings as well as for shipboard use.

FLIR VS70

The FLIR VS70 is a rugged, waterproof, and shock-resistant videoscope with a large 5.7-inch color LCD display. It features intuitive handset controls that enable users to maneuver the narrow camera probe into tight spaces to deliver vivid and sharp video and images. Advanced inspection solutions, expansion cameras, and add-on accessories enable users to expand their FLIR VS70 to address many different inspection needs.

Extech 407860

407860 Heavy Duty Vibration Meter has a Velocity range of 7.87 in./s or 200 mm/s; Acceleration range of 656 ft./s or 200 m/s, and Displacement range of 0.078 in. or 2 mm. It features a basic accuracy of 5%, a remote vibration sensor (magnetic or stud mounted) with a 39 in. (1 m) cable, RMS, Peak Value measurement modes, and auto/manual store with recall of up to 500 readings. The captured readings can be downloaded to your PC for further analysis using the optional Windows compatible data logging software. Meter comes complete with remote sensor, magnetic mount, 9V battery, holster with stand, and case.

Extech 461880

The Extech 461880 is a combination Vibration Meter and Laser Tachometer that measures acceleration, velocity, displacement plus contact/non-contact RPM, and linear surface speed. It features a remote sensor with a magnetic adapter on 99 cm (39 in) cable, 10 Hz to 1 kHz frequency range, RMS or peak value modes, and manual/auto store of up to 1000 readings. The tachometer also inlcudes a laser for non-contact measurements of up to 1.5 m (4.9 ft), plus store/recall of last/min/max readings. Characters on the display reverse direction depending on contact, photo, or vibration mode. Meter comes complete with remote vibration sensor, magnetic mount, wheels for linear surface speed, reflective tape, 4 AA batteries, software with cable, and a hard carrying case.

Extech ADPTR-HDV

The Extech ADPTR-HDV is an AC adapter for HDV products.

Extech BR-17CAM

The Extech BR-17CAM is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 96.5 cm (38 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance.

Extech BR-17CAM-2M

The Extech BR-17CAM-2M is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 2 m (78.7 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 2 bright LEDs and dimmer.

Extech BR-17CAM-5M

The Extech BR-17CAM-5M is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 5 m (196.9in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 2 bright LEDs and dimmer.

Extech BR-4CAM

The Extech BR-4CAM is a Replacement 4.5 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 96.5 cm (38 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with LED illumination.

Extech BR-5CAM

The Extech BR-5CAM is a 5.8 mm Replacement Borescope Camera head with a 99.1 cm (39 in) long cable for the BR100, BR150, BR200, and BR250 borescopes. The flexible gooseneck cable retains configured shape and has a 6 cm (2.36 in) minimum bend radius. Camera has a 15 cm to 24.9 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with LED illumination.

Extech BR-5CAM-A

The Extech BR-5CAM-A is a 5.2 mm Borescope Camera head with cable for the BR100, BR150, BR200 and BR250. It has a 99 cm (39 in) cable length and a 6 cm (2.36 in) minimum bend radius. Features a 3 cm to 7.9 cm (1.2 in to 3.1 in) focus distance. Waterproof (IP67) with LED illumination.

Extech BR-9CAM

The Extech BR-9CAM is a 9 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200 and BR250. It has a 1 m (39 in) cable length with a flexible gooseneck that retains configured shape, 45° viewing angle, 15 cm to 25 cm (5.9in to 9.8 in) focus distance, and a 6 cm (2.36 in) minimum bend radius. Waterproof (IP67) with 4 built-in LEDs.

Extech BR-9CAM-2M

The Extech BR-9CAM-2M is a 9 mm Replacement Borescope Camera head with cable for the BR100, BR150, BR200, and BR250 borescopes. The flexible gooseneck cable has a 2 m (78.7 in) length and retains configured shape with a 6 cm (2.4 in) minimum bend radius. Camera has a 45 degree viewing angle with 15 cm to 24.9 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 4 bright LEDs.

Extech BR-9CAM-5M

The Extech BR-9CAM-5M is a replacement 9 mm borescope camera head with cable for the Borescope Models BR100, BR150, BR200, and BR250. It has a 5 m (196 in) cable length and flexible gooseneck which retains its configured shape. It has a 45° viewing angle with a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance and a 6 cm (2.36 in) minimum bend radius. Waterproof (IP67) with 4 bright LEDs.

Extech BR100

The Extech BR100 is a Video Borescope Inspection Camera with a 17 mm (0.7 in) camera diameter and 61 mm (2.4 in) color TFT LCD Monitor. It can be ideal for applications such as home, HVAC, automotive, industrial, aerospace, and security inspections. Features a glare free, close-up field of view and a display which detaches for easy storage. Complete with 4 AA batteries, extension tools (mirror, hook, magnet), video output jack, and hard case.

Extech BR150

The BR150 Video Borescope features a 61 mm (2.4 in) color TFT LCD monitor and a mini waterproof (IP67) 9 mm camera head with a dual light system for high resolution, glare free, and close up viewing. It features a gooseneck cable which retains its configured shape as well as a detachable display for easy storage. Comes with 4 AA batteries, extension tools (mirror, hook, and magnet), video output jack, and hard case.

Extech BR200

The Extech BR200 is a Video Borescope Inspection Camera with 17 mm camera diameter and a 8.9 cm (3.5 in) color TFT LCD Monitor. Ideal for home inspection, HVAC, automotive, industrial, aerospace, and security applications. It features a glare-free, close-up field of view and a detachable, wireless color display that can be viewed up to 8.9 m (32 ft) from measurement point. Complete with four AA batteries, microSD memory card with SD adapter, USB cable, extension tools (mirror, hook, magnet), video cable, AC Adapter (100 V - 240 V, 50 Hz/60 Hz), magnetic base stand, and a hard case.

Extech BR200-EXT

The BR200-EXT is an extension cable for use with borescope models BR100, BR150, BR200 and BR250. This extension cable measures 0.95 m long with a 19 mm diameter. A maximum of 2 extension cables can be connected to the borescope.

Extech BR250

BR250 is a Video Borescope Inspection Camera with 9 mm camera diameter and 3.5 inch color TFT LCD Monitor. Ideal for Home Inspection (Inspect in walls for mold, insect infestation, electrical wire or water pipe location); HVAC ( Inspect inside ducts, behind motors and compressors); Automotive (View inside or around engines and transmissions); Industrial (Inspect weld integrity, process equipment, gears, molding machines); Aerospace (Aircraft inspections for contamination, debris, cracks or other damage), and Government (Safety and security inspections) applications. Glare-free close-up field of view. Detachable wireless color display can be viewed from a remote location up to 32 feet from measurement point. Complete with 4 x AA batteries, micro SD memory card with SD adapter, USB cable, extension tools (mirror, hook, magnet), video cable, AC Adapter (100-240V, 50/60Hz), magnetic base stand, and hard case.

Extech BR250-4

Extech’s BR250-4 Video Borescope Inspection Camera with a 4.5 mm camera provides a glare free, close up field of view. It includes a 8.9 cm (3.5 in) color TFT LCD wireless monitor that can be detached from the base and viewed from a remote location up to 9.8 m (32 ft) from measurement point. Images and videos can be captured with a date/time stamp and played back on the monitor or viewed on a PC via USB input. Ideal for home inspection, HVAC, and automotive applications.