Support Center

HVAC & Air Quality

All Products (85) Grid view Grid view List View List View

Extech VPC260

The VPC260 is a 6-channel particle counter for monitoring workplace environmental health and quality. Measure up to 6 channels of particle sizes plus air temperature, relative humidity, dew point, and wet bulb. Check indoor air quality for exhaust, smoke, respirable crystalline silica dust (RCS), airborne combustible dust, and other harmful air pollutants.

FLIR EM54

The FLIR EM54 is ideal for inspecting and troubleshooting HVAC/R ducting systems within residential, commercial, and industrial facilities. This meter can help you verify that duct inlets and outlets have the specified volumetric flow – a prerequisite to an efficient functional system. Featuring humidity, wet bulb, and dew point functions, the EM54 can measure deviations from proper relative humidity levels. Plus, the included Type-K contact temperature probe is useful to check electric motors and thermal equipment components for proper operating temperatures.

Extech 407113

The 407113 CFM Metal Vane Anemometer measures Air Velocity from 100 to 6890 ft./min, 0.5 to 126 m/sec, 1.8 to 126 km/hr, 1.1 to 78.3 mph, and 1.0 to 68 knots with an accuracy of ±2% Of Velocity. Meter also measures 0 to 999,900 Cubic Feet Per Minute, 0 to 999,900 Cubic Meters Per Minute, and Temperature from 32 to 175°F/0 to 80°C. Anemometer features Min/Max, Data Hold, and Auto Power off. Comes complete with metal vane with 3.9ft cable, 9V battery, holster with stand, and hard carrying case.

Extech 407119

The 407119 Heavy Duty CFM Hot Wire Thermo--Anemometer uses a telescoping probe (extends up to 3 ft) which is ideal for use in ducts and ventilating systems. It can accurately measure Air Flow (CFM/CMM), Air Velocity and Temperature. Air Flow can be displayed as an instantaneous value or up to a 20 point average. Additional functions include Data Hold, Min/Max, and Auto power off. Comes complete with telescoping probe with 5.5ft cable, and 4 x AA batteries.

Extech 407123

The 407123 Heavy Duty Hot Wire Thermo-Anemometer uses a telescoping probe (extends up to 2 ft) which is ideal for use in ducts and ventilating systems. It can accurately measure Air Velocity and Temperature and simultaneously displays them on the dual LCD. Additional functions include Data Hold and Min/Max measuring modes. Comes complete with telescoping probe with 5.5ft cable, and 6 x AA batteries.

Extech 407910

The 407910 is a Differential Pressure Manometer that measures to 29psi and displays results in 8 units of measure. Features include: zero function for offset measurements, Min/Max, Data Hold and Auto power off. Includes 2 quick-disconnect fittings, 9V battery, protective holster with stand, and case.

Extech 45116

The Extech 45116 is a pair of replacement impellers for the 45118 Anemometer.

Extech 45118

The 45118 is a Waterproof pocket sized Thermo-Anemometer for Air Velocity, Temperature and Wind-chill measurements. Simultaneously display Air Velocity and Temperature or Wind-chill on the LCD screen. Selectable averaging function of 5, 10, or 13 second intervals. Fold up protective housing extends to 9 in. (229mm) for a better reach. Tripod mountable. Features Data Hold with Auto power off functions. Complete with battery and 43 in. lanyard.

Extech 45156

The Extech 45156 is a plastic replacement impeller for the model 45158.

Extech 45158

The Extech 45158 is a waterproof, pocket sized Thermo-Anemometer for air velocity, temperature, and wind chill measurements. Simultaneously display air velocity and temperature or wind chill on the LCD screen. It features selectable averaging functions of 5, 10, or 13 second intervals, as well as data hold and auto power off functions. The fold up, protective housing extends to 229 mm (9 in) for a better reach. The 45158 is tripod mountable and comes with a battery and 109.2 cm (43 in) lanyard.

Extech 45160

The Extech 45160 is a rugged 3-in-1 meter that measures humidity, temperature and air velocity. High temperature measurements can be made using the Type K thermocouple input. Features include data hold, min/max, auto power off with disable, and low battery indication. Comes complete with wrist strap and 9 V battery.

Extech 45168CP

The Extech 45168CP is a Mini Thermo-Anemometer which measures windspeed in ft/min, MPH, m/s, km/h, knots and in beaufort force with 10 second averaging function. Additional measurements include temperature, relative humidity, dew point, wet bulb, and windchill. The built-in compass provides wind direction and 360° readings, plus it has an easy-to-use calibration procedure for improved accuracy. Its water resistant housing floats and drop-tested to 1.8 m (6 ft). Featuring a replaceable, non-corrosive, plastic wind vane (impeller) and a tripod mount for hands free use. Complete with a CR2032 battery and a lanyard.

Extech 45170

This 4-in-1 meter measures Humidity, Temperature, Air Velocity and Light. The dual LCD simultaneously displays Temperature and Air Velocity or Relative Humidity. High Temperature air or surface measurements can be made using the built-in Type K input. Comes complete with built-in Humidity sensor, Light sensor and Vane wheel, wrist strap, and 9-Volt battery.

Extech 45170CM

The Extech 45170CM is a convenient 5-in-1 Environmental Meter which measures air velocity, air volume, humidity, temperature, and light. It features ergonomic housing design with a large dual smart LCD where characters on display reverse direction depending on the function in use. Other features include data hold, min/max, auto power off functions. This multi-functional meter is ideal for professional or home use in testing the environmental quality in a building. Complete with built-in sensors, wrist strap and a 9 V battery.

Extech AN10

The Extech AN10 is a convenient Pocket Series Aemometer that is easy to use and easy to stow. Keep one handy for whenever you need to take a quick air velocity measurement from 0.8 km/h to 72 km/h (80 ft/min to 3936 ft/min). Features a large, backlit LCD display and a double-molded side grip. Complete with 9 V battery. CE certified.

Extech AN100

The AN100 CFM/CMM Thermo-Anemometer can simultaneously display Air Flow or Air Velocity plus Ambient Temperature. Easy to set area dimensions (ft² or m²) are stored in the meter's internal memory for the next power on. Additional features include: 20 point average for Air Flow and 3% velocity accuracy via low friction 2.83 in. D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable. Comes complete with 9V battery, protective rubber holster and case.

Extech AN200

AN200 is a CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer. Built-in non-contact IR Thermometer measures remote surface temperatures to 500°F (260°C) with 8:1 distance to spot ratio and Laser Pointer. This CFM/CMM Thermo-Anemometer can simultaneously display of Air Flow or Air Velocity plus Ambient Temperature. Easy to set area dimensions (ft² or m²) are stored in the meter’s internal memory for the next power on. Additional features include: 20 point average for Air Flow and 3% velocity accuracy via low friction 2.83 in.D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable. Comes complete with 9-Volt battery, protective rubber holster, and case.

Extech AN25

Extech’s AN25 pocket sized Heat Index Anemometer Pen not only measures air velocity, but also monitors heat index during hot humid days to prevent heat stroke during outdoor activities, sporting events, or indoor workplace. Its pen-sized design makes it convenient to fit into your pocket and carry it wherever you go. Complete with CR2032 battery.

Extech AN250W

The AN250W is a compact airflow meter with Bluetooth® connectivity, which allows building, HVAC, and maintenance professionals to view and share air velocity and temperature data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on environmental conditions and building health. The AN250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

Extech AN300

The AN300 is a Large Vane CFM/CMM Thermo-Anemometer. This meter measures Air Velocity, Air Flow and Temperature. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. Each meter simultaneously displays Airflow or Air Velocity and Temperature. Complete with 4 AAA batteries and hard carrying case.

Extech AN300-C

The Extech AN300-C is an Airflow Cone and Funnel Adapter Kit. For use with the AN300, AN310, AN320 meters. The accessory kit allows for quick and easy airflow measurements in common large size ducts.

Extech AN310

The AN310 is a Large Vane CFM/CMM Anemometer/Psychrometer. This meter measures Air Velocity, Air Flow, Relative Humidity, Wet Bulb and Dew Point. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. With Min/Max, Data Hold, and Auto power off functions. Complete with 4 AAA batteries and hard carrying case.

Extech AN320

The Extech AN320 is a Large Vane CFM/CMM Anemometer/Psychrometer plus CO2. This meter measures air velocity, air flow, relative humidity, wet bulb, dew point and carbon dioxide. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. It includes min/max, data hold, and auto power off functions. Complete with 4 AAA batteries and hard carrying case.

Extech AN340

The AN340 is a CMM/CFM Anemometer/Psychrometer Data logger. This meter measures Air Velocity/Volume, Temperature, Humidity, Wet Bulb, and Dew Point. User can store up to 12,000 readings for data analysis. Manually store/recall up to 99 reading. Complete with external mini vane probe, Windows compatible software, USB cable, 6 AAA batteries, and hard carrying case.