Support Center

Bench Instruments

All Products (29) Grid view Grid view List View List View

Extech 153117

The Extech 153117 is an AC, 117 V adapter for the 380193 Passive Component LCR Meter.

Extech 380193

The Extech 380193 is a Passive Component LCR Meter which measures inductance, capacitance, and resistance, with secondary parameters of quality, disperation, or resistance. Set Hi/Lo limits using absolute values or percentage limits. Allows for automatic blown fuse indication.

Extech 380400

The Extech 380400 Resistance Decade Box is very popular for product design testing and calibration because it can be substituted into a circuit and function in the place of any component with a standard value easily. Alternatively, it can be used to identify the best value for circuit operation then read that value from the switches. Then, a resistor of the size indicated by the decade box switches can be put into the circuit.

Extech 380405

The Extech 380405 Capacitance Decade Box is very popular for product design testing and calibration because it can be substituted into a circuit and function in the place of any component with a standard value easily. Alternatively, it can be used to identify the best value for circuit operation, then read that value from the switches. A capacitor of the size indicated by the decade box switches can then be put into the circuit.

Extech 380820

The Extech 380820 is a Universal AC Power Source with an AC Power Analyzer. It allows for standby power measurement (10 mW to 100 W) for PCs, LCD TVs, and AC adaptor and chargers. It features power quality measurements, a cost function that can calculate cost per day, month, and year, 99 memory locations for preset voltage and frequency output settings, and user-programmable over current protection. Complete with AC power cord, RS-232 to USB cable, and software.

Extech 382200

Constant Voltage/Current digital DC power supply with dual LCD

Extech 382202

The Extech 382202 is a DC Power Supply which provides an adjustable 0 V to 30 V and 0 A to 1 A output. It features a dual backlit LCD display for current and voltage as well as short circuit and overload protection. Operates from 120 VAC ± 10%/60 Hz power source. Banana plug outputs. Complete with power cord.

Extech 382203

The Extech 382203 is an Analog Triple Output DC Power Supply with overload and short circuit protection. Featuring constant voltage and current supply, the 382203 has a current limiting, front panel, LED indicator and binding post terminals for variable supply. Complete with power cord.

Extech 382213

Ideal for a wide range of applications including bench testing, field service, hobby, and telecommunication equipment, the solid state, compact Extech 382213 Digital Triple Output DC Power Supply delivers clean, reliable power while protecting itself and any device under test (DUT) from damage. It offers three choices of power output: adjustable 0 to 30 Volt, 0 to 3 Amp, plus fixed 5 and 12 Volt. Featuring a digital LCD display, the 382213 also includes overload and short circuit protection, constant voltage/current, easy snap terminals for 5 and 12 Volt outputs, and a current-limited front panel LED indicator. It complete with a power cord.

Extech 382260

Extech’s 382260 is an 80 W Switching Mode DC Power Supply. Its has three selectable output ranges that perform like three power supplies in one: 0 V to 16 V (0 A to 5 A), 0 V to 27 V (0 A to 3 A), and 0 V to 36 V (0 A to 2.2 A). This compact and lightweight unit provides easy portability and is ideal for tight workbenches with limited space. The 382260 features 4-Digit LED displays, front and rear output terminals, and remote sensing for accurate applied voltage at load point. Complete with AC Power cord.

Extech 382270

382270 is a Quad Output DC Power Supply has two 0 to 30V/0 to 5A outputs plus two fixed auxiliary outputs of 3 to 6.5V/3A and 15V/1A. The two 30V outputs can be combined in parallel for 10A or in series for 60V. Comes complete with 4 pairs of test leads (banana plug to alligator clip) and an AC cord.

Extech 382270-E

382270-E is a Quad Output DC Power Supply has two 0 to 30V/0 to 5A outputs plus two fixed auxiliary outputs of 3 to 6.5 V/3A and 15 V/1A. The two 30V outputs can be combined in parallel for 10A or in series for 60V. Comes complete with 4 pairs of test leads (banana plug to alligator clip), an AC cord, and a European plug.

Extech 382275

The Extech 382275 power supply is an easy-to-configure, highly stable, lab grade DC power supply with maximum output power of 600 Watts. The new DC power supply offers two degrees of control over both current and voltage outputs (course and fine). Output is adjustable from 0 to 30 Volts DC and 0 to 20 Amps with (0.1 Volts/Amps resolution). Dual green LED displays offer easy-to-read, high contrast readouts of voltage and current values. The 382275 offers four operating modes: normal mode, with values controlled by front-panel knobs; preset mode, which offers three popular voltage presets at 20 Amps: 5.0 Volts, 13.8 Volts, and 25 Volts; set mode, with three user-customizable presets; and remote control mode, where the user can remotely adjust output power on/off, voltage and current. Other features include automatic constant current and voltage, high RFI immunity, excellent EMI, a thermostat-controlled variable speed fan, as well as over-voltage, over-temperature, and short circuit protection. The 382275 offers a compact, low profile design and small footprint without compromising output noise and transient response factors. Complete with power cord.

Extech 382276

382276 is a Switching Mode DC Power Supply has an adjustable output of 0 to 30V/ 20A with two user-defined presets and one 13.8V/20A factory preset. Power supply features dual LED displays, high RFI immunity, excellent EMI, and a Thermostatic Control Fan. Additional features include over-voltage, over-temperature, and short circuit protection. Operates at 220V, 50/60Hz and comes complete with AC power cord.

Extech 382280

The Extech 382280 is a Programmable 200 Watt DC Power Supply that has an adjustable 40 V/5 A output, plus two fixed outputs (5 V/2 A and 3.3 V/3 A) and memory for 200 setups. It features high stability with low ripple and noise, 0 to 60 second programmable overload delay timer, selectable constant current/constant voltage, and a bi-directional PC interface that allows setup and read back using virtually any PC communications program.

Extech BATT-74V

The Extech BATT-74V is a 7.4 V replacement Li-Ion Rechargeable Battery for the MS6000 Series Oscilloscopes.

Extech DCP36

Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output. This compact and lightweight unit provides easy portability, and is ideal for tight workbenches with limited space. It features 4-Digit LED displays, 3-programmable presets, front/rear output terminals, and remote sensing for accurate applied voltage at load point.

Extech DCP42

The Extech DCP42 is a 160 W Switching Power Supply. The single-output, continuous power supply with USB offers high efficiency electrical power conversion for greater energy conservation and lighter weight. Complete with power cord, software, and USB cable. Software includes DC ramp and waveform generator.

Extech DCP60

The highly efficient Extech DCP60 incorporates upgraded SMPS circuitry with small form factor, benefits from an automatic cross over for CC and CV, has three voltage/current presets, and can be controlled remotely. The DCP60 is perfect for solving a variety of loading conditions and applications. With the 60 V/10 A output, the maximum current can be limited to 5 A using the auxiliary output on the front panel (10 A main output is available on the back panel). The DCP60 also provides dual action rotary encoder control with a push knob for fine and coarse tuning. It enables the quick setting of voltage, current, and three user-defined voltage and current presets. The USB port is avaliable for programming and running ramp and soak cycles with 20 programmable sets of voltage/current and varying test durations (up to 999 cycles). Complete with power cords.

Extech DCP60-220

The Extech DCP60 is a highly efficient Telescoping AC Current Detector. It incorporates upgraded SMPS circuitry with small form factor, benefits from an automatic cross-over for CC and CV, has three voltage/current presets, and can be remote controlled. The DCP60 is perfect for solving a variety of loading conditions and applications. DC power supplies are used to simulate, power, and test circuits, instruments, solenoids, relays, and motors. The variable DC voltages and currents (0 V to 60 V and 0 A to 30 A) conveniently permit the user to match the supply's output to a specific application. For example, if an integrated circuit requires 5 volts or 9 volts power, the supply can be configured to output the necessary signal with high precision. Complete with power cords.

Extech LCR200

The LCR200 is a passive component LCR meter. Discover the tremendous value with a range of features that help this meter provide the precise measurements you need. See simultaneous 20,000/2,000 count display of the primary parameter on the high contrast backlit display. You can set Hi/Lo limits using absolute values or percentages. Open and Short Zero removes unwanted stray impedances from the measurement. Use the built-in test fixture or external test leads (included). The LCR200 has an Auto Power Off function that can also be disabled and a low battery indicator to alert you when to replace the batteries. Complete with test leads and 9V battery.

Extech LCR203

The Extech LCR203 are SMD Component Tweezers for use with Extech's LCR200 LCR Meter. These tweezers make it easy to test and sort simultaneously for single handed operation. Tweezers complete the circuit with components easier than separate test leads. Comes with a 6 month warranty.

Extech LCR205

The Extech LCR205 is an optional chip component fixture for use with LCR200 LCR Meter. The LCR205 is useful for testing tasks like impedance evaluations on SMDs. The unit features three terminals for high, low and guard, as well as an adjustment knob to secure measurement contacts to components being tested.

Extech MS420

Extech's MS420 20 MHz 2-Channel Digital Oscilloscope offers a range of capabilities for effective troubleshooting of electronics and electronically controlled electrical systems. With 20 MHz bandwidth and conveniences like auto-set which optimizes the position, range, time base, and triggering to assure a stable display of virtually any waveform, the MS420 can be used in field repairs or bench duty. To identify subtle problems, Peak Detect features a fast 50 ns glitch capture. Core functions like XY Mode, FFT function, Trigger Hold off, Waveform Math, Averaging Mode and Persistence Mode all ensure you can confidently troubleshoot problems using a variety of approaches. To start up recurring testing routines, you can store and recall up to 4 waveform screens and setups to save time from job to job. This CAT II-rated oscilloscope extends its functionality with complete DMM functions that are displayed on the large 3. 8" (97mm) color LCD display. The MS420 comes with two 1X/10X oscilloscope probes, test leads, Windows XP/Vista compatible USB software and cable, capacitor measuring module, adjustment screwdriver, AC adaptor/charger, hard carrying case, user manual, and manufacturer's two-year limited warranty.