Support Center

HVAC & Air Quality - Environmental Meters

All Products (7) Grid view Grid view List View List View

FLIR EM54

The FLIR EM54 is ideal for inspecting and troubleshooting HVAC/R ducting systems within residential, commercial, and industrial facilities. This meter can help you verify that duct inlets and outlets have the specified volumetric flow – a prerequisite to an efficient functional system. Featuring humidity, wet bulb, and dew point functions, the EM54 can measure deviations from proper relative humidity levels. Plus, the included Type-K contact temperature probe is useful to check electric motors and thermal equipment components for proper operating temperatures.

Extech 45170

This 4-in-1 meter measures Humidity, Temperature, Air Velocity and Light. The dual LCD simultaneously displays Temperature and Air Velocity or Relative Humidity. High Temperature air or surface measurements can be made using the built-in Type K input. Comes complete with built-in Humidity sensor, Light sensor and Vane wheel, wrist strap, and 9-Volt battery.

Extech 45170CM

The Extech 45170CM is a convenient 5-in-1 Environmental Meter which measures air velocity, air volume, humidity, temperature, and light. It features ergonomic housing design with a large dual smart LCD where characters on display reverse direction depending on the function in use. Other features include data hold, min/max, auto power off functions. This multi-functional meter is ideal for professional or home use in testing the environmental quality in a building. Complete with built-in sensors, wrist strap and a 9 V battery.

Extech EN100

The Extech EN100 is a compact hygro-thermo-anemometer with light sensor. The 11-in-1 Environmental Meter can be used for indoor and outdoor conditions. Built in light sensor measures light level. The auto-rotating display depending on selected function. It also measures air velocity, air flow, temperature, humidity, wet bulb, dew point, heat index, wind chill, barometric pressure and altitude. Complete with built-in multiparameter sensors, wrist strap, and a CR2032 battery.

Extech EN150

The Extech EN150 is a compact 11-in-1 Environmental Meter wth a UV Light Sensor for indoor and outdoor conditions. Its built-in sensors measure air velocity, air flow, temperature, humidity, wet bulb, dew point, heat index, wind chill, barometric pressure, altitude, and UV light. Its compact design also features a data hold and auto power off function. Complete with built-in multiparameter sensors, wrist strap, and CR2032 battery.

Extech EN300

The EN300 Measures Humidity, Temperature, Air Velocity, Light and Sound. Rugged 5-in-1 environmental meter with tripod mount and RS-232 PC interface. Large dual LCD simultaneous display of Temperature and Air Velocity or Relative Humidity. Characters on display reverse direction depending on Hygro-Thermo-Anemometer or Light-Sound Mode. Data Hold, Min/Max, Auto power off, Low Battery/Overrange indication. Built-in low friction vane wheel improves accuracy of air velocity in ft/min, MPH, m/s, km/h, and Knots. Built-in precision thin-film capacitance humidity sensor for fast response. Built in thermistor for ambient temperature measurements. Type K input measures temperature to 2372° (1300°C). Utilizes precision photo diode and correction filter for Cosine and color corrected light measurements. Sound Level measurement meets IEC 61672 class 2 using A frequency weighting and fast response time. Complete with Type K thermocouple probe, pouch case, and six 1.5V AAA batteries.

Extech EN510

The convenient Extech EN510 is a 10-in-1 environmental meter that can measure air velocity, air flow, air temperature, Type-K temperature, heat index, and humidity. It also offers wet bulb, dew point, windchill, and light level measurements. The EN510 includes a built-in, replaceable low friction ball bearing mini vane wheel, a precision photo diode with cosine and color correction filter, and a capacitive humidity sensor for high accuracy. The Type-K input accepts standard Type K Thermocouple probes to measure surface temperature up to 1300°C (2372°F). The large dual LCD display is backlit for easy use in dimly lit areas, and auto power off (with disable) helps save the battery.