Support Center

Visible Security Cameras - Bullet

All Products (8) Grid view Grid view List View List View

FLIR Quasar Premium Bullet

FLIR designed the Quasar Premium Bullet for vigilant situational awareness in the most demanding environments and for capturing critical evidential and forensic video. Available in 4MP QHD or 4K UHD, Quasar Premium Bullet cameras deliver superior image quality and IR-illumination for exceptional performance. They’re ideal for critical infrastructure sites, remote facilities, or any large areas requiring close monitoring. Quasar premium cameras are fully NDAA-compliant, come equipped with high-end cybersecurity safeguards, and use low bandwidth. Compatibility with the FLIR eco-system of accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. Seamless integration with a wide range of video management systems, including United VMS provides an open, true end-to-end solution.

Ariel 4K UHD Bullet

The Ariel 4K UHD bullet is ready for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Bullet reduces the total cost of ownership through network and storage infrastructure savings. When controlled using FLIR’s United VMS, the camera also utilizes FLIR’s custom adaptive streaming technology, enhancing the overall viewing experience.

Ariel Full HD Bullet

The Ariel CB-3102 camera features FULL HD 1080p video that guarantees frame rates in high motion, complex and low light scenes, and lowers overall utility costs and carbon footprint. The Ariel CB-3102 delivers predictable storage, reducing the Total Cost of Ownership. The camera easily handles wide variations in motion and lighting found in airports, city surveillance projects, critical infrastructure sites, commercial offices and campuses.

Ariel Quad HD Bullet

The Ariel Quad HD Bullet is designed for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes the latest sensor technology, Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Bullet reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

FLIR Quasar Premium Bullet AI

Designed for intelligent monitoring of outdoor sites in the most demanding environments, the Quasar Premium Bullet AI captures critical evidential and forensic video in 5 MP or 4K Ultra HD. This camera integrates FLIR Deep Neural Network (DNN) based Edge AI video analytics to detect and accurately classify humans and vehicles, while object geo-tracking is enabled using FLIR Nexus™.The Quasar Premium bullet camera delivers superior image quality and IR-illumination for exceptional performance at commercial and critical infrastructure sites, remote facilities, or any large area requiring close monitoring.
Compatibility with FLIR accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. The camera also integrates seamlessly with a wide range of video management systems, including United VMS, providing an open, true end-to-end solution for multi-layer security.

ioi HD Analytics Bullet

The CB-5222 is a full HD analytic, indoor/outdoor bullet camera that combines military-grade video analytics with broadcast-quality IP camera technology. The camera detects intrusions, fence intrusions, tripwire crossover, unattended baggage, removed object, stopped vehicle, and loitering. Rules and scheduled actions are easily defined and configured through the camera’s simplified interface. Alarms can be sent by FTP, ONVIF, relay, or over the web.

Quasar 4K Ultra HD Bullet

The Quasar 4K Ultra Bullet security cameras features 4K Ultra HD resolution. With its broadcast-level motion processing architecture, the camera uses the industry’s lowest bandwidth, while delivering predictable storage. Ther result is lower utility costs and reduced Total Cost of Ownership (TCO).

Quasar Quad HD Bullet

The Quasar Quad HD Bullet camera brings together the most advanced technologies for best-in-class broadcast quality. With Quad HD resolution and multi-shutter WDR, the Quasar Quad HD sWDR camera represents a breakthrough in resolution performance.These models offer 76 percent more detail than HD1080, with the same forensic zoom as legacy 5MP cameras. The Quad HD sWDR camera also delivers predictable storage, lower utility costs, and reducedTotal Cost of Ownership (TCO).