Support Center

Visible Security Cameras - Fixed

All Products (6) Grid view Grid view List View List View

FLIR Quasar Premium Fixed Box AI

The Quasar Premium Fixed Box AI camera features built-in Edge AI video analytics for reliable threat detection and event coverage with evidentiary detail, as well as high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events. The camera’s 4K sensor produces detailed images 24/7, even in harsh light conditions, due to superior low light performance and wide dynamic range. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar Premium Fixed Box AI is a complete solution with United VMS and offers open integration with 3rd party VMSs.

ioi HD Fixed Cameras

Enjoy the benefits of FLIR ioi HD broadcast-quality IP camera technology with military-grade analytics from ioi. Available in 2.1MP Full HD 1080p or 1.3MP HD 720p models, FLIR ioi HD analytic IP cameras are capable of dealing with the most extreme lighting conditions in surveillance applications. Because of their range, these cameras can cover large areas, requiring fewer overal cameras and lowering the Total Cost of Ownership.

ioi SD Fixed Cameras

The SC1DN-S is a compact, self-contained day/night IP camera that doesn't require additional components for video analysis. The camera analyzes captured video signals and sends alarms when people, vehicles or objects cross perimeters, enter pre-defined regions, are left behind or removed from a scene. Users can set customizable rules and criteria to define specific regions and what to detect.

Quasar 1080p Fixed

Quasar’s high performance broadcast video quality in an HD 1080p fixed camera guarantees frame rates in high motion, complex and low-light scenes found in city surveillance applications, airports, terminals, critical infrastructure sites, campuses and commercial installations.

Quasar 4K Fixed Box

The Quasar 4K Fixed Box camera offers evidentiary detail, combined with a low light FHD camera for nighttime operations. Utilizing programmable schedules, the camera can switch from 4K UHD mode during daytime to 1080p Enhanced Low Light Performance mode at night, for optimal image capture based on the best scene resolution with sWDR.

Quasar 5MP Fixed

The Quasar CF-4251 series of HD 1440p / 5MP cameras is a best in class broadcast video quality camera that guarantees frame rates in high motion, complex and low light scenes, at the lowest bit rates.