Support Center

Visible Security Cameras - Dome

All Products (11) Grid view Grid view List View List View

FLIR Quasar Premium Mini-Dome

The FLIR Quasar premium mini-dome camera was designed to provide situational awareness in the most demanding environments, where evidential and forensic video is required. It is offered in a 5MP HD and 4k UHD variant, delivering superior image quality and IR-Illumination for exceptional performance using low bandwidth. Ideal for critical infrastructure sites, remote facilities, or any large requiring close monitoring, the Quasar premium mini-dome is a discreet surveillance option that is NDAA-compliant and utilizes high-end cybersecurity safeguards. Ease of installation, FLIR accessory/mounting ecosystem, and the ability to operate more cameras on the same server all contribute to a lower total cost of ownership. It offers seamless integration with a wide range of video management systems, including United VMS, which brings indoor and outdoor surveillance and perimeter intrusion detection cameras together as part of an end-to-end security solution.

Ariel 4K UHD Mini-Dome

The Ariel 4K UHD Dome easily handles diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Ariel Quad HD Mini-Dome

The Ariel Quad HD Dome is ready for diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

FLIR ARIEL CM-3102

The Ariel CM-3102 mini-dome camera with Full HD 1080p video guarantees frame rates in complex, high motion, and low light scenes found in airports, critical infrastructure sites, commercial offices and campuses.Through its motion processing architecture, the Ariel mini-dome also delivers predictable storage, reducing overall utility costs and Total Cost of Ownership (TCO).

FLIR ARIEL CM-3202

The Ariel CM-3202 mini dome camera offers 1080p video and fast frame rates in high-motion, low light scenes. True wide dynamic range (WDR) on the CM-3202 captures sharp video in complex environments, such as critical infrastructure sites, commercial offices, and large campuses. With a strong H.265 built-in motion processing architecture, the Ariel CM-3202 mini dome delivers predictable, efficient streaming and storage, reducing utility costs and total cost of ownership (TCO).

Quasar 4K Ultra HD Mini-Dome

The latest generation of the Ariel camera series sets a new standard in its class. This small form factor mini-dome combines the latest sensor technology with 4K UHD / Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression, to deliver the highest quality video at the lowest bandwidth. The result is reduced Total Cost of Ownership (TCO), through network and storage infrastructure savings.

Quasar Premium Mini-Dome AI

The FLIR Quasar Premium Mini-Dome AI cameras are designed to provide advanced artificial intelligence, video analytics, and enhanced situational awareness in the most demanding environments where evidential and forensic video is required. The Premium Mini-Dome AI is a discreet surveillance option that is fully NDAA-compliant and utilizes high-end cybersecurity safeguards. Advanced features for low-light/no-light conditions ensure you will obtain excellent video quality in all indoor and outdoor conditions. Combined with the FLIR accessory and mounting ecosystem, the FLIR Quasar Premium Mini-Dome AI camera also offers seamless integration with a wide range of video management systems, giving you a more cost-effective end-to-end surveillance solution.

Quasar Quad HD Mini-Dome

The Ariel CM-3102 camera series with Full HD 1080p video guarantees frame rates in high motion, complex and low light scenes and lowers overall utility costs and carbon footprint