Support Center

Visible Security Cameras -

All Products (3) Grid view Grid view List View List View

Ariel 3MP Corner Camera

The Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, the Ariel 3 MP Corner camera is an ideal solution for any deployment that requires full coverage from a single camera — including correctional institutions, healthcare facilities, building lobbies and elevators.

Quasar 4 x 2K Panoramic

The FLIR Quasar™ Quad Sensor Camera is designed to address any application that requires full coverage of a wide area surveillance, in either 180° or 360° degree field of view. Thanks to its patent-pending, one-step conversion process, the camera features a single form factor that is field configurable to either 180° or 360° mode. The Quad Sensor capability completes FLIR’s offering of wide area full coverage, typically required for city surveillance deployments, critical infrastructure, airports and any other high-profile wide area security applications.

Quasar Hemispheric Mini-Dome

The FLIR Quasar Hemispheric Mini-Dome camera provides an immersive, 360° real-time and forensic experience using the FLIR United VMS ControlCenter. With an indoor/outdoor vandal-resistant housing—coupled with two-way audio, IR-illumination and I/O interface—the Quasar Hemispheric camera is fully featured to address a wide range of applications. Available in 6MP and 12MP models, the camera supports user-customized views through digital presets without affecting the recording of the complete 360° view, creating full coverage, panoramic video surveillance.