Support Center

Bench Instruments - LCR Meters

All Products (5) Grid view Grid view List View List View

Extech 153117

The Extech 153117 is an AC, 117 V adapter for the 380193 Passive Component LCR Meter.

Extech 380193

The Extech 380193 is a Passive Component LCR Meter which measures inductance, capacitance, and resistance, with secondary parameters of quality, disperation, or resistance. Set Hi/Lo limits using absolute values or percentage limits. Allows for automatic blown fuse indication.

Extech LCR200

The LCR200 is a passive component LCR meter. Discover the tremendous value with a range of features that help this meter provide the precise measurements you need. See simultaneous 20,000/2,000 count display of the primary parameter on the high contrast backlit display. You can set Hi/Lo limits using absolute values or percentages. Open and Short Zero removes unwanted stray impedances from the measurement. Use the built-in test fixture or external test leads (included). The LCR200 has an Auto Power Off function that can also be disabled and a low battery indicator to alert you when to replace the batteries. Complete with test leads and 9V battery.

Extech LCR203

The Extech LCR203 are SMD Component Tweezers for use with Extech's LCR200 LCR Meter. These tweezers make it easy to test and sort simultaneously for single handed operation. Tweezers complete the circuit with components easier than separate test leads. Comes with a 6 month warranty.

Extech LCR205

The Extech LCR205 is an optional chip component fixture for use with LCR200 LCR Meter. The LCR205 is useful for testing tasks like impedance evaluations on SMDs. The unit features three terminals for high, low and guard, as well as an adjustment knob to secure measurement contacts to components being tested.