Support Center

Bench Instruments - Power Supplies

All Products (15) Grid view Grid view List View List View

Extech 380820

The Extech 380820 is a Universal AC Power Source with an AC Power Analyzer. It allows for standby power measurement (10 mW to 100 W) for PCs, LCD TVs, and AC adaptor and chargers. It features power quality measurements, a cost function that can calculate cost per day, month, and year, 99 memory locations for preset voltage and frequency output settings, and user-programmable over current protection. Complete with AC power cord, RS-232 to USB cable, and software.

Extech 382200

Constant Voltage/Current digital DC power supply with dual LCD

Extech 382202

The Extech 382202 is a DC Power Supply which provides an adjustable 0 V to 30 V and 0 A to 1 A output. It features a dual backlit LCD display for current and voltage as well as short circuit and overload protection. Operates from 120 VAC ± 10%/60 Hz power source. Banana plug outputs. Complete with power cord.

Extech 382203

The Extech 382203 is an Analog Triple Output DC Power Supply with overload and short circuit protection. Featuring constant voltage and current supply, the 382203 has a current limiting, front panel, LED indicator and binding post terminals for variable supply. Complete with power cord.

Extech 382213

Ideal for a wide range of applications including bench testing, field service, hobby, and telecommunication equipment, the solid state, compact Extech 382213 Digital Triple Output DC Power Supply delivers clean, reliable power while protecting itself and any device under test (DUT) from damage. It offers three choices of power output: adjustable 0 to 30 Volt, 0 to 3 Amp, plus fixed 5 and 12 Volt. Featuring a digital LCD display, the 382213 also includes overload and short circuit protection, constant voltage/current, easy snap terminals for 5 and 12 Volt outputs, and a current-limited front panel LED indicator. It complete with a power cord.

Extech 382260

Extech’s 382260 is an 80 W Switching Mode DC Power Supply. Its has three selectable output ranges that perform like three power supplies in one: 0 V to 16 V (0 A to 5 A), 0 V to 27 V (0 A to 3 A), and 0 V to 36 V (0 A to 2.2 A). This compact and lightweight unit provides easy portability and is ideal for tight workbenches with limited space. The 382260 features 4-Digit LED displays, front and rear output terminals, and remote sensing for accurate applied voltage at load point. Complete with AC Power cord.

Extech 382270

382270 is a Quad Output DC Power Supply has two 0 to 30V/0 to 5A outputs plus two fixed auxiliary outputs of 3 to 6.5V/3A and 15V/1A. The two 30V outputs can be combined in parallel for 10A or in series for 60V. Comes complete with 4 pairs of test leads (banana plug to alligator clip) and an AC cord.

Extech 382270-E

382270-E is a Quad Output DC Power Supply has two 0 to 30V/0 to 5A outputs plus two fixed auxiliary outputs of 3 to 6.5 V/3A and 15 V/1A. The two 30V outputs can be combined in parallel for 10A or in series for 60V. Comes complete with 4 pairs of test leads (banana plug to alligator clip), an AC cord, and a European plug.

Extech 382275

The Extech 382275 power supply is an easy-to-configure, highly stable, lab grade DC power supply with maximum output power of 600 Watts. The new DC power supply offers two degrees of control over both current and voltage outputs (course and fine). Output is adjustable from 0 to 30 Volts DC and 0 to 20 Amps with (0.1 Volts/Amps resolution). Dual green LED displays offer easy-to-read, high contrast readouts of voltage and current values. The 382275 offers four operating modes: normal mode, with values controlled by front-panel knobs; preset mode, which offers three popular voltage presets at 20 Amps: 5.0 Volts, 13.8 Volts, and 25 Volts; set mode, with three user-customizable presets; and remote control mode, where the user can remotely adjust output power on/off, voltage and current. Other features include automatic constant current and voltage, high RFI immunity, excellent EMI, a thermostat-controlled variable speed fan, as well as over-voltage, over-temperature, and short circuit protection. The 382275 offers a compact, low profile design and small footprint without compromising output noise and transient response factors. Complete with power cord.

Extech 382276

382276 is a Switching Mode DC Power Supply has an adjustable output of 0 to 30V/ 20A with two user-defined presets and one 13.8V/20A factory preset. Power supply features dual LED displays, high RFI immunity, excellent EMI, and a Thermostatic Control Fan. Additional features include over-voltage, over-temperature, and short circuit protection. Operates at 220V, 50/60Hz and comes complete with AC power cord.

Extech 382280

The Extech 382280 is a Programmable 200 Watt DC Power Supply that has an adjustable 40 V/5 A output, plus two fixed outputs (5 V/2 A and 3.3 V/3 A) and memory for 200 setups. It features high stability with low ripple and noise, 0 to 60 second programmable overload delay timer, selectable constant current/constant voltage, and a bi-directional PC interface that allows setup and read back using virtually any PC communications program.

Extech DCP36

Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output. This compact and lightweight unit provides easy portability, and is ideal for tight workbenches with limited space. It features 4-Digit LED displays, 3-programmable presets, front/rear output terminals, and remote sensing for accurate applied voltage at load point.

Extech DCP42

The Extech DCP42 is a 160 W Switching Power Supply. The single-output, continuous power supply with USB offers high efficiency electrical power conversion for greater energy conservation and lighter weight. Complete with power cord, software, and USB cable. Software includes DC ramp and waveform generator.

Extech DCP60

The highly efficient Extech DCP60 incorporates upgraded SMPS circuitry with small form factor, benefits from an automatic cross over for CC and CV, has three voltage/current presets, and can be controlled remotely. The DCP60 is perfect for solving a variety of loading conditions and applications. With the 60 V/10 A output, the maximum current can be limited to 5 A using the auxiliary output on the front panel (10 A main output is available on the back panel). The DCP60 also provides dual action rotary encoder control with a push knob for fine and coarse tuning. It enables the quick setting of voltage, current, and three user-defined voltage and current presets. The USB port is avaliable for programming and running ramp and soak cycles with 20 programmable sets of voltage/current and varying test durations (up to 999 cycles). Complete with power cords.

Extech DCP60-220

The Extech DCP60 is a highly efficient Telescoping AC Current Detector. It incorporates upgraded SMPS circuitry with small form factor, benefits from an automatic cross-over for CC and CV, has three voltage/current presets, and can be remote controlled. The DCP60 is perfect for solving a variety of loading conditions and applications. DC power supplies are used to simulate, power, and test circuits, instruments, solenoids, relays, and motors. The variable DC voltages and currents (0 V to 60 V and 0 A to 30 A) conveniently permit the user to match the supply's output to a specific application. For example, if an integrated circuit requires 5 volts or 9 volts power, the supply can be configured to output the necessary signal with high precision. Complete with power cords.