View distance measurements taken by the Extech DT500 from a remote area on your iOS device. It works with a free Apple app to display large, easy-to-read values up to 10 m (30 ft) away and measures up to 70 m (229 ft) with a target plate. In addition to distance measurements, the meter’s built-in bubble level provides easy visual guidance on determining if a surface is level. Continuous measurement function with min/max distance tracking updates every 5 seconds and it automatically calculates area and volume. Complete with carrying case, tripod mount, and 2 AA batteries